Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 76 77 78 79 80 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG4-20RSJ20 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A Right Hand N/A S1K N/A 20 mm N/A 80 mm N/A 88 mm N/A 57 mm N/A
{0}USD
KHG4-20RSJ22 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A Right Hand N/A S1K N/A 20 mm N/A 80 mm N/A 88 mm N/A 57 mm N/A
{0}USD
KHG4-20RSJ25 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A Right Hand N/A S1K N/A 20 mm N/A 80 mm N/A 88 mm N/A 57 mm N/A
{0}USD
KHG4-20RSJ28 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A Right Hand N/A S1K N/A 20 mm N/A 80 mm N/A 88 mm N/A 57 mm N/A
{0}USD
KHG4-20RSJ30 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A Right Hand N/A S1K N/A 20 mm N/A 80 mm N/A 88 mm N/A 57 mm N/A
{0}USD
KHG4-20RSJ32 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A Right Hand N/A S1K N/A 20 mm N/A 80 mm N/A 88 mm N/A 57 mm N/A
{0}USD
KHG4-20RSJ35 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A Right Hand N/A S1K N/A 20 mm N/A 80 mm N/A 88 mm N/A 57 mm N/A
{0}USD
KHG4-20RSJ40 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A Right Hand N/A S1K N/A 20 mm N/A 80 mm N/A 88 mm N/A 57 mm N/A
{0}USD
KHG4-25LS $0.00 N/A N/A Ground N/A 4 N/A 25 N/A Left Hand N/A S1 N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25LSJ20 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25LSJ22 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25LSJ25 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25LSJ28 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25LSJ30 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25LSJ32 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25LSJ35 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25LSJ40 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25LSJ45 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25LSJ50 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25RS $0.00 N/A N/A Ground N/A 4 N/A 25 N/A Right Hand N/A S1 N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25RSJ20 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Right Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25RSJ22 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Right Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25RSJ25 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Right Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25RSJ28 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Right Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25RSJ30 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Right Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
Unit of Measure
« 76 77 78 79 80 »