KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1-70RJ19 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2984 |
166.23 |
| KHG1-70RJ20 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2985 |
166.23 |
| KHG1-70RJ22 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2986 |
166.23 |
| KHG1-80L | $146.54 |
N/A
|
N/A Ground | N/A 1 | N/A 80 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2987 |
146.54 |
| KHG1-80LJ15 | $169.65 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2988 |
169.65 |
| KHG1-80LJ16 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2989 |
179.64 |
| KHG1-80LJ17 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2990 |
179.64 |
| KHG1-80LJ18 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2991 |
179.64 |
| KHG1-80LJ19 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2992 |
179.64 |
| KHG1-80LJ20 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2993 |
179.64 |
| KHG1-80LJ22 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2994 |
179.64 |
| KHG1-80LJ25 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2995 |
179.64 |
| KHG1-80LJ28 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2996 |
179.64 |
| KHG1-80LJ30 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2997 |
179.64 |
| KHG1-80R | $146.54 |
N/A
|
N/A Ground | N/A 1 | N/A 80 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2998 |
146.54 |
| KHG1-80RJ15 | $169.65 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
2999 |
169.65 |
| KHG1-80RJ16 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
3000 |
179.64 |
| KHG1-80RJ17 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
3001 |
179.64 |
| KHG1-80RJ18 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
3002 |
179.64 |
| KHG1-80RJ19 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
3003 |
179.64 |
| KHG1-80RJ20 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
3004 |
179.64 |
| KHG1-80RJ22 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
3005 |
179.64 |
| KHG1-80RJ25 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
3006 |
179.64 |
| KHG1-80RJ28 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
3007 |
179.64 |
| KHG1-80RJ30 | $179.64 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 80 mm | N/A 82 mm | N/A 18 mm |
N/A
3008 |
179.64 |