Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 76 77 78 79 80 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG4-25RSJ32 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Right Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25RSJ35 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Right Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25RSJ40 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Right Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25RSJ45 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Right Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-25RSJ50 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A Right Hand N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 57 mm N/A
{0}USD
KHG4-30LS $0.00 N/A N/A Ground N/A 4 N/A 30 N/A Left Hand N/A S1 N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30LSJ20 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30LSJ22 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30LSJ25 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30LSJ28 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30LSJ30 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30LSJ32 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30LSJ35 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30LSJ40 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30LSJ45 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30LSJ50 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30LSJ55 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30RS $0.00 N/A N/A Ground N/A 4 N/A 30 N/A Right Hand N/A S1 N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30RSJ20 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30RSJ22 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30RSJ25 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30RSJ28 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30RSJ30 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30RSJ32 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30RSJ35 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
Unit of Measure
« 76 77 78 79 80 »