Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 81 82 83 84 85 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG4-30RSJ40 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30RSJ45 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30RSJ50 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-30RSJ55 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 57 mm N/A
{0}USD
KHG4-36LS $0.00 N/A N/A Ground N/A 4 N/A 36 N/A Left Hand N/A S1 N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36LSJ25 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Left Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36LSJ28 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Left Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36LSJ30 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Left Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36LSJ32 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Left Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36LSJ35 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Left Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36LSJ40 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Left Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36LSJ45 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Left Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36LSJ50 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Left Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36LSJ55 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Left Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36RS $0.00 N/A N/A Ground N/A 4 N/A 36 N/A Right Hand N/A S1 N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36RSJ25 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36RSJ28 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36RSJ30 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36RSJ32 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36RSJ35 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36RSJ40 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36RSJ45 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36RSJ50 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-36RSJ55 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 57 mm N/A
{0}USD
KHG4-40LS $0.00 N/A N/A Ground N/A 4 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 160 mm N/A 168 mm N/A 57 mm N/A
{0}USD
Unit of Measure
« 81 82 83 84 85 »