Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 81 82 83 84 85 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG4-50LSJ50 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Left Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50LSJ55 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Left Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50LSJ60 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Left Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50LSJ65 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Left Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50RS $0.00 N/A N/A Ground N/A 4 N/A 50 N/A Right Hand N/A S1 N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50RSJ30 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Right Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50RSJ32 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Right Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50RSJ35 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Right Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50RSJ40 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Right Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50RSJ45 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Right Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50RSJ50 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Right Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50RSJ55 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Right Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50RSJ60 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Right Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-50RSJ65 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A Right Hand N/A S1K N/A 30 mm N/A 200 mm N/A 208 mm N/A 57 mm N/A
{0}USD
KHG4-60LS $0.00 N/A N/A Ground N/A 4 N/A 60 N/A Left Hand N/A S1 N/A 30 mm N/A 240 mm N/A 248 mm N/A 57 mm N/A
{0}USD
KHG4-60LSJ30 $0.00 N/A N/A Finished N/A 4 N/A 60 N/A Left Hand N/A S1K N/A 30 mm N/A 240 mm N/A 248 mm N/A 57 mm N/A
{0}USD
KHG4-60LSJ32 $0.00 N/A N/A Finished N/A 4 N/A 60 N/A Left Hand N/A S1K N/A 30 mm N/A 240 mm N/A 248 mm N/A 57 mm N/A
{0}USD
KHG4-60LSJ35 $0.00 N/A N/A Finished N/A 4 N/A 60 N/A Left Hand N/A S1K N/A 30 mm N/A 240 mm N/A 248 mm N/A 57 mm N/A
{0}USD
KHG4-60LSJ40 $0.00 N/A N/A Finished N/A 4 N/A 60 N/A Left Hand N/A S1K N/A 30 mm N/A 240 mm N/A 248 mm N/A 57 mm N/A
{0}USD
KHG4-60LSJ45 $0.00 N/A N/A Finished N/A 4 N/A 60 N/A Left Hand N/A S1K N/A 30 mm N/A 240 mm N/A 248 mm N/A 57 mm N/A
{0}USD
KHG4-60LSJ50 $0.00 N/A N/A Finished N/A 4 N/A 60 N/A Left Hand N/A S1K N/A 30 mm N/A 240 mm N/A 248 mm N/A 57 mm N/A
{0}USD
KHG4-60LSJ55 $0.00 N/A N/A Finished N/A 4 N/A 60 N/A Left Hand N/A S1K N/A 30 mm N/A 240 mm N/A 248 mm N/A 57 mm N/A
{0}USD
KHG4-60LSJ60 $0.00 N/A N/A Finished N/A 4 N/A 60 N/A Left Hand N/A S1K N/A 30 mm N/A 240 mm N/A 248 mm N/A 57 mm N/A
{0}USD
KHG4-60LSJ65 $0.00 N/A N/A Finished N/A 4 N/A 60 N/A Left Hand N/A S1K N/A 30 mm N/A 240 mm N/A 248 mm N/A 57 mm N/A
{0}USD
KHG4-60RS $0.00 N/A N/A Ground N/A 4 N/A 60 N/A Right Hand N/A S1 N/A 30 mm N/A 240 mm N/A 248 mm N/A 57 mm N/A
{0}USD
Unit of Measure
« 81 82 83 84 85 »