Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1-90L $168.41 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 90 N/A Left Hand N/A S1 N/A 15 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3009
168.41
KHG1-90LJ15 $193.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Left Hand N/A S1K N/A 15 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3010
193.29
KHG1-90LJ16 $203.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Left Hand N/A S1K N/A 16 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3011
203.12
KHG1-90LJ17 $203.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Left Hand N/A S1K N/A 17 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3012
203.12
KHG1-90LJ18 $203.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Left Hand N/A S1K N/A 18 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3013
203.12
KHG1-90LJ19 $203.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Left Hand N/A S1K N/A 19 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3014
203.12
KHG1-90LJ20 $203.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Left Hand N/A S1K N/A 20 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3015
203.12
KHG1-90LJ22 $200.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Left Hand N/A S1K N/A 22 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3016
200.27
KHG1-90LJ25 $200.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Left Hand N/A S1K N/A 25 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3017
200.27
KHG1-90LJ28 $200.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Left Hand N/A S1K N/A 28 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3018
200.27
KHG1-90LJ30 $200.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Left Hand N/A S1K N/A 30 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3019
200.27
KHG1-90R $168.41 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 90 N/A Right Hand N/A S1 N/A 15 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3020
168.41
KHG1-90RJ15 $193.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Right Hand N/A S1K N/A 15 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3021
193.29
KHG1-90RJ16 $203.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Right Hand N/A S1K N/A 16 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3022
203.12
KHG1-90RJ17 $203.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Right Hand N/A S1K N/A 17 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3023
203.12
KHG1-90RJ18 $203.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Right Hand N/A S1K N/A 18 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3024
203.12
KHG1-90RJ19 $203.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Right Hand N/A S1K N/A 19 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3025
203.12
KHG1-90RJ20 $203.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Right Hand N/A S1K N/A 20 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3026
203.12
KHG1-90RJ22 $200.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Right Hand N/A S1K N/A 22 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3027
200.27
KHG1-90RJ25 $200.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Right Hand N/A S1K N/A 25 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3028
200.27
KHG1-90RJ28 $200.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Right Hand N/A S1K N/A 28 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3029
200.27
KHG1-90RJ30 $200.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A Right Hand N/A S1K N/A 30 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
3030
200.27
KHG1.5-100L $264.51 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 100 N/A Left Hand N/A S1 N/A 20 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3031
264.51
KHG1.5-100LJ20 $296.13 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Left Hand N/A S1K N/A 20 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3032
296.13
KHG1.5-100LJ22 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Left Hand N/A S1K N/A 22 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3033
307.2
Unit of Measure
« 6 7 8 9 10 »