Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 91 92 93 94 95 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG6-18RSJ30 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A Right Hand N/A S1K N/A 25 mm N/A 108 mm N/A 120 mm N/A 76 mm N/A
{0}USD
KHG6-18RSJ32 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A Right Hand N/A S1K N/A 25 mm N/A 108 mm N/A 120 mm N/A 76 mm N/A
{0}USD
KHG6-18RSJ35 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A Right Hand N/A S1K N/A 25 mm N/A 108 mm N/A 120 mm N/A 76 mm N/A
{0}USD
KHG6-18RSJ40 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A Right Hand N/A S1K N/A 25 mm N/A 108 mm N/A 120 mm N/A 76 mm N/A
{0}USD
KHG6-18RSJ45 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A Right Hand N/A S1K N/A 25 mm N/A 108 mm N/A 120 mm N/A 76 mm N/A
{0}USD
KHG6-18RSJ50 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A Right Hand N/A S1K N/A 25 mm N/A 108 mm N/A 120 mm N/A 76 mm N/A
{0}USD
KHG6-20LS $0.00 N/A N/A Ground N/A 6 N/A 20 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20LSJ25 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20LSJ28 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20LSJ30 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20LSJ32 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20LSJ35 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20LSJ40 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20LSJ45 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20LSJ50 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20LSJ55 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20LSJ60 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20LSJ65 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20RS $0.00 N/A N/A Ground N/A 6 N/A 20 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20RSJ25 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Right Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20RSJ28 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Right Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20RSJ30 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Right Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20RSJ32 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Right Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20RSJ35 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Right Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
KHG6-20RSJ40 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A Right Hand N/A S1K N/A 25 mm N/A 120 mm N/A 132 mm N/A 76 mm N/A
{0}USD
Unit of Measure
« 91 92 93 94 95 »