SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Helical-Gears--ZSTP-
Ground-Helical-Gears--ZSTP-_Dimenion
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

ZSTP4-18LJ25 $284.40 N/A N/A 4 N/A 18 N/A 25 mm N/A 76.39 mm N/A 86 mm N/A
31625
284.4
ZSTP4-18LJ28 $284.40 N/A N/A 4 N/A 18 N/A 28 mm N/A 76.39 mm N/A 86 mm N/A
31626
284.4
ZSTP4-18LJ30 $282.70 N/A N/A 4 N/A 18 N/A 30 mm N/A 76.39 mm N/A 86 mm N/A
31627
282.7
ZSTP4-18LJ32 $299.10 N/A N/A 4 N/A 18 N/A 32 mm N/A 76.39 mm N/A 86 mm N/A
31628
299.1
ZSTP4-18LJ35 $299.10 N/A N/A 4 N/A 18 N/A 35 mm N/A 76.39 mm N/A 86 mm N/A
31629
299.1
ZSTP4-18LJ40 $299.10 N/A N/A 4 N/A 18 N/A 40 mm N/A 76.39 mm N/A 86 mm N/A
31630
299.1
ZSTP4-24L $0.00 N/A N/A 4 N/A 24 N/A 20 mm N/A 101.86 mm N/A 112 mm N/A
31631
0
ZSTP4-24LE20 $460.00 N/A N/A 4 N/A 24 N/A 40 mm N/A 101.86 mm N/A 112 mm N/A
31632
460
ZSTP4-24LE22 $464.10 N/A N/A 4 N/A 24 N/A 22 mm N/A 101.86 mm N/A 112 mm N/A
31633
464.1
ZSTP4-24LE25 $470.90 N/A N/A 4 N/A 24 N/A 25 mm N/A 101.86 mm N/A 112 mm N/A
31635
470.9
ZSTP4-24LE28 $491.80 N/A N/A 4 N/A 24 N/A 28 mm N/A 101.86 mm N/A 112 mm N/A
31636
491.8
ZSTP4-24LE30 $493.30 N/A N/A 4 N/A 24 N/A 30 mm N/A 101.86 mm N/A 112 mm N/A
31637
493.3
ZSTP4-24LE32 $502.40 N/A N/A 4 N/A 24 N/A 32 mm N/A 101.86 mm N/A 112 mm N/A
31638
502.4
ZSTP4-24LE35 $516.80 N/A N/A 4 N/A 24 N/A 35 mm N/A 101.86 mm N/A 112 mm N/A
31639
516.8
ZSTP4-24LE38 $525.60 N/A N/A 4 N/A 24 N/A 38 mm N/A 101.86 mm N/A 112 mm N/A
31640
525.6
ZSTP4-24LE40 $534.10 N/A N/A 4 N/A 24 N/A 40 mm N/A 101.86 mm N/A 112 mm N/A
31641
534.1
ZSTP4-24LE42 $540.40 N/A N/A 4 N/A 24 N/A 42 mm N/A 101.86 mm N/A 112 mm N/A
31642
540.4
ZSTP4-24LE45 $544.60 N/A N/A 4 N/A 24 N/A 45 mm N/A 101.86 mm N/A 112 mm N/A
31643
544.6
ZSTP4-24LJ20 $330.90 N/A N/A 4 N/A 24 N/A 20 mm N/A 101.86 mm N/A 112 mm N/A
31644
330.9
ZSTP4-24LJ22 $337.00 N/A N/A 4 N/A 24 N/A 22 mm N/A 101.86 mm N/A 112 mm N/A
31645
337
ZSTP4-24LJ25 $337.00 N/A N/A 4 N/A 24 N/A 25 mm N/A 101.86 mm N/A 112 mm N/A
31646
337
ZSTP4-24LJ28 $337.00 N/A N/A 4 N/A 24 N/A 28 mm N/A 101.86 mm N/A 112 mm N/A
31647
337
ZSTP4-24LJ30 $337.00 N/A N/A 4 N/A 24 N/A 30 mm N/A 101.86 mm N/A 112 mm N/A
31648
337
ZSTP4-24LJ32 $344.30 N/A N/A 4 N/A 24 N/A 32 mm N/A 101.86 mm N/A 112 mm N/A
31649
344.3
ZSTP4-24LJ35 $344.30 N/A N/A 4 N/A 24 N/A 35 mm N/A 101.86 mm N/A 112 mm N/A
31650
344.3
Unit of Measure
1 2 3 4 5 »