SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Helical-Gears--ZSTP-
Ground-Helical-Gears--ZSTP-_Dimenion
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

ZSTP6-20LE38 $687.60 N/A N/A 6 N/A 20 N/A 38 mm N/A 127.32 mm N/A 144 mm N/A
31726
687.6
ZSTP6-20LE40 $699.10 N/A N/A 6 N/A 20 N/A 40 mm N/A 127.32 mm N/A 144 mm N/A
31727
699.1
ZSTP6-20LE42 $707.00 N/A N/A 6 N/A 20 N/A 42 mm N/A 127.32 mm N/A 144 mm N/A
31728
707
ZSTP6-20LE45 $711.00 N/A N/A 6 N/A 20 N/A 45 mm N/A 127.32 mm N/A 144 mm N/A
31729
711
ZSTP6-20LE48 $712.10 N/A N/A 6 N/A 20 N/A 48 mm N/A 127.32 mm N/A 144 mm N/A
31730
712.1
ZSTP6-20LE50 $716.00 N/A N/A 6 N/A 20 N/A 50 mm N/A 127.32 mm N/A 144 mm N/A
31731
716
ZSTP6-20LE55 $777.90 N/A N/A 6 N/A 20 N/A 55 mm N/A 127.32 mm N/A 144 mm N/A
31732
777.9
ZSTP6-20LJ30 $512.30 N/A N/A 6 N/A 20 N/A 30 mm N/A 127.32 mm N/A 144 mm N/A
31733
512.3
ZSTP6-20LJ32 $536.80 N/A N/A 6 N/A 20 N/A 32 mm N/A 127.32 mm N/A 144 mm N/A
31734
536.8
ZSTP6-20LJ35 $536.80 N/A N/A 6 N/A 20 N/A 35 mm N/A 127.32 mm N/A 144 mm N/A
31735
536.8
ZSTP6-20LJ40 $536.80 N/A N/A 6 N/A 20 N/A 40 mm N/A 127.32 mm N/A 144 mm N/A
31736
536.8
ZSTP6-20LJ45 $544.70 N/A N/A 6 N/A 20 N/A 45 mm N/A 127.32 mm N/A 144 mm N/A
31737
544.7
ZSTP6-20LJ50 $544.70 N/A N/A 6 N/A 20 N/A 50 mm N/A 127.32 mm N/A 144 mm N/A
31738
544.7
ZSTP6-20LJ55 $556.10 N/A N/A 6 N/A 20 N/A 55 mm N/A 127.32 mm N/A 144 mm N/A
31739
556.1
ZSTP6-20LJ60 $556.10 N/A N/A 6 N/A 20 N/A 60 mm N/A 127.32 mm N/A 144 mm N/A
31740
556.1
ZSTP6-20LJ65 $578.40 N/A N/A 6 N/A 20 N/A 65 mm N/A 127.32 mm N/A 144 mm N/A
31741
578.4
ZSTP6-20LJ70 $583.00 N/A N/A 6 N/A 20 N/A 70 mm N/A 127.32 mm N/A 144 mm N/A
31742
583
ZSTP6-25L $0.00 N/A N/A 6 N/A 25 N/A 30 mm N/A 159.15 mm N/A 176 mm N/A
31743
0
ZSTP6-25LE35 $729.80 N/A N/A 6 N/A 25 N/A 35 mm N/A 159.15 mm N/A 176 mm N/A
31744
729.8
ZSTP6-25LE38 $741.40 N/A N/A 6 N/A 25 N/A 38 mm N/A 159.15 mm N/A 176 mm N/A
31745
741.4
ZSTP6-25LE40 $751.00 N/A N/A 6 N/A 25 N/A 40 mm N/A 159.15 mm N/A 176 mm N/A
31746
751
ZSTP6-25LE42 $762.20 N/A N/A 6 N/A 25 N/A 42 mm N/A 159.15 mm N/A 176 mm N/A
31747
762.2
ZSTP6-25LE45 $766.20 N/A N/A 6 N/A 25 N/A 45 mm N/A 159.15 mm N/A 176 mm N/A
31748
766.2
ZSTP6-25LE48 $770.20 N/A N/A 6 N/A 25 N/A 48 mm N/A 159.15 mm N/A 176 mm N/A
31749
770.2
ZSTP6-25LE50 $772.30 N/A N/A 6 N/A 25 N/A 50 mm N/A 159.15 mm N/A 176 mm N/A
31750
772.3
Unit of Measure
« 6 7 8 9 10