SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Helical-Gears--ZSTP-
Ground-Helical-Gears--ZSTP-_Dimenion
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

ZSTP6-25LE55 $835.20 N/A N/A 6 N/A 25 N/A 55 mm N/A 159.15 mm N/A 176 mm N/A
31751
835.2
ZSTP6-25LE60 $847.90 N/A N/A 6 N/A 25 N/A 60 mm N/A 159.15 mm N/A 176 mm N/A
31752
847.9
ZSTP6-25LE70 $1,162.00 N/A N/A 6 N/A 25 N/A 40 mm N/A 159.15 mm N/A 176 mm N/A
31753
1162
ZSTP6-25LJ30 $562.70 N/A N/A 6 N/A 25 N/A 30 mm N/A 159.15 mm N/A 176 mm N/A
31754
562.7
ZSTP6-25LJ32 $100.00 N/A N/A 6 N/A 25 N/A 32 mm N/A 159.15 mm N/A 176 mm N/A
31755
100
ZSTP6-25LJ35 $606.90 N/A N/A 6 N/A 25 N/A 35 mm N/A 159.15 mm N/A 176 mm N/A
31756
606.9
ZSTP6-25LJ40 $606.90 N/A N/A 6 N/A 25 N/A 40 mm N/A 159.15 mm N/A 176 mm N/A
31757
606.9
ZSTP6-25LJ45 $614.70 N/A N/A 6 N/A 25 N/A 45 mm N/A 159.15 mm N/A 176 mm N/A
31758
614.7
ZSTP6-25LJ50 $614.70 N/A N/A 6 N/A 25 N/A 50 mm N/A 159.15 mm N/A 176 mm N/A
31759
614.7
ZSTP6-25LJ55 $625.90 N/A N/A 6 N/A 25 N/A 55 mm N/A 159.15 mm N/A 176 mm N/A
31760
625.9
ZSTP6-25LJ60 $625.90 N/A N/A 6 N/A 25 N/A 60 mm N/A 159.15 mm N/A 176 mm N/A
31761
625.9
ZSTP6-25LJ65 $648.00 N/A N/A 6 N/A 25 N/A 65 mm N/A 159.15 mm N/A 176 mm N/A
31762
648
ZSTP6-25LJ70 $648.00 N/A N/A 6 N/A 25 N/A 70 mm N/A 159.15 mm N/A 176 mm N/A
31763
648
ZSTP6-25LJ75 $650.10 N/A N/A 6 N/A 25 N/A 75 mm N/A 159.15 mm N/A 176 mm N/A
31764
650.1
ZSTP6-25LJ80 $650.10 N/A N/A 6 N/A 25 N/A 80 mm N/A 159.15 mm N/A 176 mm N/A
31765
650.1
Unit of Measure
« 6 7 8 9 10