SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Helical-Gears--ZSTP-
Ground-Helical-Gears--ZSTP-_Dimenion
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

ZSTP3-25L $0.00 N/A N/A 3 N/A 25 N/A 20 mm N/A 79.58 mm N/A 88 mm N/A
31576
0
ZSTP3-25LE19 $409.80 N/A N/A 3 N/A 25 N/A 19 mm N/A 79.58 mm N/A 88 mm N/A
31577
409.8
ZSTP3-25LE20 $411.00 N/A N/A 3 N/A 25 N/A 30 mm N/A 79.58 mm N/A 88 mm N/A
31578
411
ZSTP3-25LE22 $415.30 N/A N/A 3 N/A 25 N/A 22 mm N/A 79.58 mm N/A 88 mm N/A
31579
415.3
ZSTP3-25LE24 $432.80 N/A N/A 3 N/A 25 N/A 24 mm N/A 79.58 mm N/A 88 mm N/A
31580
432.8
ZSTP3-25LE25 $439.60 N/A N/A 3 N/A 25 N/A 25 mm N/A 79.58 mm N/A 88 mm N/A
31581
439.6
ZSTP3-25LE28 $445.40 N/A N/A 3 N/A 25 N/A 28 mm N/A 79.58 mm N/A 88 mm N/A
31582
445.4
ZSTP3-25LE30 $443.10 N/A N/A 3 N/A 25 N/A 30 mm N/A 79.58 mm N/A 88 mm N/A
31583
443.1
ZSTP3-25LE32 $452.50 N/A N/A 3 N/A 25 N/A 32 mm N/A 79.58 mm N/A 88 mm N/A
31584
452.5
ZSTP3-25LE35 $463.80 N/A N/A 3 N/A 25 N/A 35 mm N/A 79.58 mm N/A 88 mm N/A
31585
463.8
ZSTP3-25LE38 $472.80 N/A N/A 3 N/A 25 N/A 38 mm N/A 79.58 mm N/A 88 mm N/A
31586
472.8
ZSTP3-25LJ20 $271.60 N/A N/A 3 N/A 25 N/A 20 mm N/A 79.58 mm N/A 88 mm N/A
31587
271.6
ZSTP3-25LJ22 $292.10 N/A N/A 3 N/A 25 N/A 22 mm N/A 79.58 mm N/A 88 mm N/A
31588
292.1
ZSTP3-25LJ25 $292.10 N/A N/A 3 N/A 25 N/A 25 mm N/A 79.58 mm N/A 88 mm N/A
31589
292.1
ZSTP3-25LJ28 $292.10 N/A N/A 3 N/A 25 N/A 28 mm N/A 79.58 mm N/A 88 mm N/A
31590
292.1
ZSTP3-25LJ30 $285.40 N/A N/A 3 N/A 25 N/A 30 mm N/A 79.58 mm N/A 88 mm N/A
31591
285.4
ZSTP3-25LJ32 $285.40 N/A N/A 3 N/A 25 N/A 32 mm N/A 79.58 mm N/A 88 mm N/A
31592
285.4
ZSTP3-25LJ35 $285.40 N/A N/A 3 N/A 25 N/A 35 mm N/A 79.58 mm N/A 88 mm N/A
31593
285.4
ZSTP3-25LJ40 $285.40 N/A N/A 3 N/A 25 N/A 40 mm N/A 79.58 mm N/A 88 mm N/A
31594
285.4
ZSTP3-30L $0.00 N/A N/A 3 N/A 30 N/A 25 mm N/A 95.49 mm N/A 104 mm N/A
31595
0
ZSTP3-30LE22 $460.20 N/A N/A 3 N/A 30 N/A 22 mm N/A 95.49 mm N/A 104 mm N/A
31596
460.2
ZSTP3-30LE25 $484.30 N/A N/A 3 N/A 30 N/A 25 mm N/A 95.49 mm N/A 104 mm N/A
31598
484.3
ZSTP3-30LE28 $490.00 N/A N/A 3 N/A 30 N/A 28 mm N/A 95.49 mm N/A 104 mm N/A
31599
490
ZSTP3-30LE30 $487.80 N/A N/A 3 N/A 30 N/A 30 mm N/A 95.49 mm N/A 104 mm N/A
31600
487.8
ZSTP3-30LE32 $497.20 N/A N/A 3 N/A 30 N/A 32 mm N/A 95.49 mm N/A 104 mm N/A
31601
497.2
Unit of Measure
1 2 3 4 5 »