SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Helical-Gears--ZSTP-
Ground-Helical-Gears--ZSTP-_Dimenion
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

ZSTP4-24LJ40 $344.30 N/A N/A 4 N/A 24 N/A 40 mm N/A 101.86 mm N/A 112 mm N/A
31651
344.3
ZSTP4-24LJ45 $345.40 N/A N/A 4 N/A 24 N/A 45 mm N/A 101.86 mm N/A 112 mm N/A
31652
345.4
ZSTP4-24LJ50 $345.40 N/A N/A 4 N/A 24 N/A 50 mm N/A 101.86 mm N/A 112 mm N/A
31653
345.4
ZSTP4-24LJ55 $348.30 N/A N/A 4 N/A 24 N/A 55 mm N/A 101.86 mm N/A 112 mm N/A
31654
348.3
ZSTP4-30L $0.00 N/A N/A 4 N/A 30 N/A 25 mm N/A 127.32 mm N/A 138 mm N/A
31655
0
ZSTP4-30LE22 $520.50 N/A N/A 4 N/A 30 N/A 22 mm N/A 127.32 mm N/A 138 mm N/A
31656
520.5
ZSTP4-30LE24 $524.50 N/A N/A 4 N/A 18 N/A 24 mm N/A 127.32 mm N/A 138 mm N/A
31657
524.5
ZSTP4-30LE25 $530.90 N/A N/A 4 N/A 30 N/A 25 mm N/A 127.32 mm N/A 138 mm N/A
31658
530.9
ZSTP4-30LE28 $536.40 N/A N/A 4 N/A 30 N/A 28 mm N/A 127.32 mm N/A 138 mm N/A
31659
536.4
ZSTP4-30LE30 $537.70 N/A N/A 4 N/A 30 N/A 30 mm N/A 127.32 mm N/A 138 mm N/A
31660
537.7
ZSTP4-30LE32 $546.70 N/A N/A 4 N/A 30 N/A 32 mm N/A 127.32 mm N/A 138 mm N/A
31661
546.7
ZSTP4-30LE35 $560.90 N/A N/A 4 N/A 30 N/A 35 mm N/A 127.32 mm N/A 138 mm N/A
31662
560.9
ZSTP4-30LE38 $569.40 N/A N/A 4 N/A 30 N/A 38 mm N/A 127.32 mm N/A 138 mm N/A
31663
569.4
ZSTP4-30LE40 $577.90 N/A N/A 4 N/A 30 N/A 40 mm N/A 127.32 mm N/A 138 mm N/A
31664
577.9
ZSTP4-30LE42 $587.80 N/A N/A 4 N/A 30 N/A 42 mm N/A 127.32 mm N/A 138 mm N/A
31665
587.8
ZSTP4-30LE45 $591.80 N/A N/A 4 N/A 30 N/A 45 mm N/A 127.32 mm N/A 138 mm N/A
31666
591.8
ZSTP4-30LE48 $595.90 N/A N/A 4 N/A 30 N/A 48 mm N/A 127.32 mm N/A 138 mm N/A
31667
595.9
ZSTP4-30LE50 $599.90 N/A N/A 4 N/A 30 N/A 50 mm N/A 127.32 mm N/A 138 mm N/A
31668
599.9
ZSTP4-30LE55 $660.10 N/A N/A 4 N/A 30 N/A 55 mm N/A 127.32 mm N/A 138 mm N/A
31669
660.1
ZSTP4-30LE60 $673.30 N/A N/A 4 N/A 30 N/A 60 mm N/A 127.32 mm N/A 138 mm N/A
31670
673.3
ZSTP4-30LJ25 $392.40 N/A N/A 4 N/A 30 N/A 25 mm N/A 127.32 mm N/A 138 mm N/A
31671
392.4
ZSTP4-30LJ28 $406.30 N/A N/A 4 N/A 30 N/A 28 mm N/A 127.32 mm N/A 138 mm N/A
31672
406.3
ZSTP4-30LJ30 $406.30 N/A N/A 4 N/A 30 N/A 30 mm N/A 127.32 mm N/A 138 mm N/A
31673
406.3
ZSTP4-30LJ32 $413.30 N/A N/A 4 N/A 30 N/A 32 mm N/A 127.32 mm N/A 138 mm N/A
31674
413.3
ZSTP4-30LJ35 $413.30 N/A N/A 4 N/A 30 N/A 35 mm N/A 127.32 mm N/A 138 mm N/A
31675
413.3
Unit of Measure
« 6 7 8 9 10