SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Helical-Gears--ZSTP-
Ground-Helical-Gears--ZSTP-_Dimenion
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

ZSTP4-30LJ40 $413.30 N/A N/A 4 N/A 30 N/A 40 mm N/A 127.32 mm N/A 138 mm N/A
31676
413.3
ZSTP4-30LJ45 $414.40 N/A N/A 4 N/A 30 N/A 45 mm N/A 127.32 mm N/A 138 mm N/A
31677
414.4
ZSTP4-30LJ50 $414.40 N/A N/A 4 N/A 30 N/A 50 mm N/A 127.32 mm N/A 138 mm N/A
31678
414.4
ZSTP4-30LJ55 $421.80 N/A N/A 4 N/A 30 N/A 55 mm N/A 127.32 mm N/A 138 mm N/A
31679
421.8
ZSTP4-30LJ60 $420.10 N/A N/A 4 N/A 30 N/A 60 mm N/A 127.32 mm N/A 138 mm N/A
31680
420.1
ZSTP4-30LJ65 $437.70 N/A N/A 4 N/A 30 N/A 65 mm N/A 127.32 mm N/A 138 mm N/A
31681
437.7
ZSTP4-30LJ70 $437.70 N/A N/A 4 N/A 30 N/A 70 mm N/A 127.32 mm N/A 138 mm N/A
31682
437.7
ZSTP4-30LRGH24 $428.00 N/A N/A 4 N/A 30 N/A 24 mm N/A 127.32 mm N/A 138 mm N/A
31683
428
ZSTP5-18L $0.00 N/A N/A 5 N/A 18 N/A 25 mm N/A 95.49 mm N/A 110 mm N/A
31684
0
ZSTP5-18LE28 $491.70 N/A N/A 5 N/A 18 N/A 28 mm N/A 95.49 mm N/A 110 mm N/A
31685
491.7
ZSTP5-18LE30 $493.10 N/A N/A 5 N/A 18 N/A 30 mm N/A 95.49 mm N/A 110 mm N/A
31686
493.1
ZSTP5-18LE32 $502.20 N/A N/A 5 N/A 18 N/A 32 mm N/A 95.49 mm N/A 110 mm N/A
31687
502.2
ZSTP5-18LE35 $513.70 N/A N/A 5 N/A 18 N/A 35 mm N/A 95.49 mm N/A 110 mm N/A
31688
513.7
ZSTP5-18LE38 $525.90 N/A N/A 5 N/A 18 N/A 38 mm N/A 95.49 mm N/A 110 mm N/A
31689
525.9
ZSTP5-18LE40 $537.80 N/A N/A 5 N/A 18 N/A 40 mm N/A 95.49 mm N/A 110 mm N/A
31690
537.8
ZSTP5-18LJ25 $348.70 N/A N/A 5 N/A 18 N/A 25 mm N/A 95.49 mm N/A 110 mm N/A
31691
348.7
ZSTP5-18LJ28 $364.40 N/A N/A 5 N/A 18 N/A 28 mm N/A 95.49 mm N/A 110 mm N/A
31692
364.4
ZSTP5-18LJ30 $364.40 N/A N/A 5 N/A 18 N/A 30 mm N/A 95.49 mm N/A 110 mm N/A
31693
364.4
ZSTP5-18LJ32 $374.00 N/A N/A 5 N/A 18 N/A 32 mm N/A 95.49 mm N/A 110 mm N/A
31694
374
ZSTP5-18LJ35 $374.00 N/A N/A 5 N/A 18 N/A 35 mm N/A 95.49 mm N/A 110 mm N/A
31695
374
ZSTP5-18LJ40 $374.00 N/A N/A 5 N/A 18 N/A 40 mm N/A 95.49 mm N/A 110 mm N/A
31696
374
ZSTP5-18LJ45 $383.00 N/A N/A 5 N/A 18 N/A 45 mm N/A 95.49 mm N/A 110 mm N/A
31697
383
ZSTP5-18LJ50 $383.00 N/A N/A 5 N/A 18 N/A 50 mm N/A 95.49 mm N/A 110 mm N/A
31698
383
ZSTP5-24L $0.00 N/A N/A 5 N/A 24 N/A 25 mm N/A 127.32 mm N/A 142 mm N/A
31699
0
ZSTP5-24LE28 $595.60 N/A N/A 5 N/A 24 N/A 28 mm N/A 127.32 mm N/A 142 mm N/A
31700
595.6
Unit of Measure
« 6 7 8 9 10