SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Helical-Gears--ZSTP-
Ground-Helical-Gears--ZSTP-_Dimenion
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

ZSTP5-24LE30 $596.90 N/A N/A 5 N/A 24 N/A 30 mm N/A 127.32 mm N/A 142 mm N/A
31701
596.9
ZSTP5-24LE32 $605.80 N/A N/A 5 N/A 24 N/A 32 mm N/A 127.32 mm N/A 142 mm N/A
31702
605.8
ZSTP5-24LE35 $619.70 N/A N/A 5 N/A 24 N/A 35 mm N/A 127.32 mm N/A 142 mm N/A
31703
619.7
ZSTP5-24LE38 $631.60 N/A N/A 5 N/A 24 N/A 38 mm N/A 127.32 mm N/A 142 mm N/A
31704
631.6
ZSTP5-24LE40 $643.20 N/A N/A 5 N/A 24 N/A 40 mm N/A 127.32 mm N/A 142 mm N/A
31705
643.2
ZSTP5-24LE42 $653.00 N/A N/A 5 N/A 24 N/A 42 mm N/A 127.32 mm N/A 142 mm N/A
31706
653
ZSTP5-24LE45 $657.00 N/A N/A 5 N/A 24 N/A 45 mm N/A 127.32 mm N/A 142 mm N/A
31707
657
ZSTP5-24LE48 $661.00 N/A N/A 5 N/A 24 N/A 48 mm N/A 127.32 mm N/A 142 mm N/A
31708
661
ZSTP5-24LE50 $664.90 N/A N/A 5 N/A 24 N/A 50 mm N/A 127.32 mm N/A 142 mm N/A
31709
664.9
ZSTP5-24LE55 $724.20 N/A N/A 5 N/A 24 N/A 55 mm N/A 127.32 mm N/A 142 mm N/A
31710
724.2
ZSTP5-24LJ25 $452.90 N/A N/A 5 N/A 24 N/A 25 mm N/A 127.32 mm N/A 142 mm N/A
31711
452.9
ZSTP5-24LJ28 $468.10 N/A N/A 5 N/A 24 N/A 28 mm N/A 127.32 mm N/A 142 mm N/A
31712
468.1
ZSTP5-24LJ30 $472.60 N/A N/A 5 N/A 24 N/A 30 mm N/A 127.32 mm N/A 142 mm N/A
31713
472.6
ZSTP5-24LJ32 $482.00 N/A N/A 5 N/A 24 N/A 32 mm N/A 127.32 mm N/A 142 mm N/A
31714
482
ZSTP5-24LJ35 $480.30 N/A N/A 5 N/A 24 N/A 35 mm N/A 127.32 mm N/A 142 mm N/A
31715
480.3
ZSTP5-24LJ40 $480.30 N/A N/A 5 N/A 24 N/A 40 mm N/A 127.32 mm N/A 142 mm N/A
31716
480.3
ZSTP5-24LJ45 $490.60 N/A N/A 5 N/A 24 N/A 45 mm N/A 127.32 mm N/A 142 mm N/A
31717
490.6
ZSTP5-24LJ50 $490.60 N/A N/A 5 N/A 24 N/A 50 mm N/A 127.32 mm N/A 142 mm N/A
31718
490.6
ZSTP5-24LJ55 $496.80 N/A N/A 5 N/A 24 N/A 55 mm N/A 127.32 mm N/A 142 mm N/A
31719
496.8
ZSTP5-24LJ60 $496.80 N/A N/A 5 N/A 24 N/A 60 mm N/A 127.32 mm N/A 142 mm N/A
31720
496.8
ZSTP5-24LJ65 $522.20 N/A N/A 5 N/A 24 N/A 65 mm N/A 127.32 mm N/A 142 mm N/A
31721
522.2
ZSTP5-24LJ70 $522.20 N/A N/A 5 N/A 24 N/A 70 mm N/A 127.32 mm N/A 142 mm N/A
31722
522.2
ZSTP5-24LRGH40 $505.10 N/A N/A 5 N/A 24 N/A 40 mm N/A 127.32 mm N/A 142 mm N/A
31723
505.1
ZSTP6-20L $0.00 N/A N/A 6 N/A 20 N/A 30 mm N/A 127.32 mm N/A 144 mm N/A
31724
0
ZSTP6-20LE35 $674.20 N/A N/A 6 N/A 20 N/A 35 mm N/A 127.32 mm N/A 144 mm N/A
31725
674.2
Unit of Measure
« 6 7 8 9 10