Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Helical-Gears--SHE-
Helical-Gears--SHE-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SHE1.5-20L $17.17 N/A N/A 1.5 N/A 20 N/A 10 mm N/A 31.83 mm N/A 36 mm N/A
10064
17.17
SHE1.5-25L $22.88 N/A N/A 1.5 N/A 25 N/A 12 mm N/A 39.79 mm N/A 44 mm N/A
10065
22.88
SHE1.5-30L $26.28 N/A N/A 1.5 N/A 30 N/A 15 mm N/A 47.75 mm N/A 52 mm N/A
10066
26.28
SHE1.5-20LH $0.00 N/A N/A 1.5 N/A 20 N/A 10 mm N/A 31.83 mm N/A 36 mm N/A
{0}USD
SHE1.5-25LH $0.00 N/A N/A 1.5 N/A 25 N/A 12 mm N/A 39.79 mm N/A 44 mm N/A
{0}USD
SHE1.5-30LH $0.00 N/A N/A 1.5 N/A 30 N/A 15 mm N/A 47.75 mm N/A 52 mm N/A
{0}USD
SHE2-18L $25.74 N/A N/A 2 N/A 18 N/A 12 mm N/A 38.2 mm N/A 44 mm N/A
10067
25.74
SHE2-24L $33.42 N/A N/A 2 N/A 24 N/A 15 mm N/A 50.93 mm N/A 56 mm N/A
10068
33.42
SHE2-30L $42.18 N/A N/A 2 N/A 30 N/A 18 mm N/A 63.66 mm N/A 68 mm N/A
10069
42.18
SHE2-18LH $0.00 N/A N/A 2 N/A 18 N/A 12 mm N/A 38.2 mm N/A 44 mm N/A
{0}USD
SHE2-24LH $0.00 N/A N/A 2 N/A 24 N/A 15 mm N/A 50.93 mm N/A 56 mm N/A
{0}USD
SHE2-30LH $0.00 N/A N/A 2 N/A 30 N/A 18 mm N/A 63.66 mm N/A 68 mm N/A
{0}USD
SHE3-20L $53.77 N/A N/A 3 N/A 20 N/A 20 mm N/A 63.66 mm N/A 72 mm N/A
10070
53.77
SHE3-25L $72.68 N/A N/A 3 N/A 25 N/A 20 mm N/A 79.58 mm N/A 88 mm N/A
10071
72.68
SHE3-30L $94.25 N/A N/A 3 N/A 30 N/A 25 mm N/A 95.49 mm N/A 104 mm N/A
10072
94.25
SHE3-20LH $0.00 N/A N/A 3 N/A 20 N/A 20 mm N/A 63.66 mm N/A 72 mm N/A
{0}USD
SHE3-25LH $0.00 N/A N/A 3 N/A 25 N/A 20 mm N/A 79.58 mm N/A 88 mm N/A
{0}USD
SHE3-30LH $0.00 N/A N/A 3 N/A 30 N/A 25 mm N/A 95.49 mm N/A 104 mm N/A
{0}USD
SHE4-18L $83.80 N/A N/A 4 N/A 18 N/A 20 mm N/A 76.39 mm N/A 86 mm N/A
10073
83.8
SHE4-24L $131.22 N/A N/A 4 N/A 24 N/A 20 mm N/A 101.86 mm N/A 112 mm N/A
10074
131.22
SHE4-30L $175.66 N/A N/A 4 N/A 30 N/A 25 mm N/A 127.32 mm N/A 138 mm N/A
10075
175.66
SHE4-18LH $0.00 N/A N/A 4 N/A 18 N/A 20 mm N/A 76.39 mm N/A 86 mm N/A
{0}USD
SHE4-24LH $0.00 N/A N/A 4 N/A 24 N/A 20 mm N/A 101.86 mm N/A 112 mm N/A
{0}USD
SHE4-30LH $0.00 N/A N/A 4 N/A 30 N/A 25 mm N/A 127.32 mm N/A 138 mm N/A
{0}USD
SHE5-18L $143.65 N/A N/A 5 N/A 18 N/A 25 mm N/A 95.49 mm N/A 110 mm N/A
10076
143.65
Unit of Measure
1 2