Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Helical-Gears--SHE-
Helical-Gears--SHE-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SHE5-24L $213.64 N/A N/A 5 N/A 24 N/A 25 mm N/A 127.32 mm N/A 142 mm N/A
10077
213.64
SHE5-18LH $0.00 N/A N/A 5 N/A 18 N/A 25 mm N/A 95.49 mm N/A 110 mm N/A
{0}USD
SHE5-24LH $0.00 N/A N/A 5 N/A 24 N/A 25 mm N/A 127.32 mm N/A 142 mm N/A
{0}USD
SHE6-20L $249.93 N/A N/A 6 N/A 20 N/A 30 mm N/A 127.32 mm N/A 144 mm N/A
10078
249.93
SHE6-25L $359.07 N/A N/A 6 N/A 25 N/A 30 mm N/A 159.15 mm N/A 176 mm N/A
10079
359.07
SHE6-20LH $0.00 N/A N/A 6 N/A 20 N/A 30 mm N/A 127.32 mm N/A 144 mm N/A
{0}USD
SHE6-25LH $0.00 N/A N/A 6 N/A 25 N/A 30 mm N/A 159.15 mm N/A 176 mm N/A
{0}USD
Unit of Measure
1 2