Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Spiral-Miter-Gear--MMSGQ-
Ground-Spiral-Miter-Gear--MMSGQ-_Dimension
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSGQ3-20R $0.00 N/A N/A 3 N/A 20 N/A B3 N/A 16 mm N/A 60 mm N/A 61 mm N/A
6371
0
MMSGQ3-30L $0.00 N/A N/A 3 N/A 30 N/A B4 N/A 20 mm N/A 90 mm N/A 91 mm N/A
6372
0
MMSGQ3-30R $0.00 N/A N/A 3 N/A 30 N/A B4 N/A 20 mm N/A 90 mm N/A 91 mm N/A
6373
0
MMSGQ3-20LJ16 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20LJ17 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20LJ18 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20LJ19 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20LJ20 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20LJ22 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20LJ25 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20RJ16 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20RJ17 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20RJ18 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20RJ19 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20RJ20 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20RJ22 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-20RJ25 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 61 mm N/A
{0}USD
MMSGQ3-30LJ20 $0.00 N/A N/A 3 N/A 30 N/A B4K N/A 20 mm N/A 90 mm N/A 91 mm N/A
{0}USD
MMSGQ3-30LJ22 $0.00 N/A N/A 3 N/A 30 N/A B4K N/A 20 mm N/A 90 mm N/A 91 mm N/A
{0}USD
MMSGQ3-30LJ25 $0.00 N/A N/A 3 N/A 30 N/A B4K N/A 20 mm N/A 90 mm N/A 91 mm N/A
{0}USD
MMSGQ3-30LJ28 $0.00 N/A N/A 3 N/A 30 N/A B4K N/A 20 mm N/A 90 mm N/A 91 mm N/A
{0}USD
MMSGQ3-30LJ30 $0.00 N/A N/A 3 N/A 30 N/A B4K N/A 20 mm N/A 90 mm N/A 91 mm N/A
{0}USD
MMSGQ3-30LJ32 $0.00 N/A N/A 3 N/A 30 N/A B4K N/A 20 mm N/A 90 mm N/A 91 mm N/A
{0}USD
MMSGQ3-30LJ35 $0.00 N/A N/A 3 N/A 30 N/A B4K N/A 20 mm N/A 90 mm N/A 91 mm N/A
{0}USD
MMSGQ3-30LJ40 $0.00 N/A N/A 3 N/A 30 N/A B4K N/A 20 mm N/A 90 mm N/A 91 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5 »