Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Spiral-Miter-Gear--MMSGQ-
Ground-Spiral-Miter-Gear--MMSGQ-_Dimension
Unit of Measure
« 6 7 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSGQ3.5-30LJ32 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30LJ35 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30LJ40 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30LJ45 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30LJ50 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30RJ25 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30RJ28 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30RJ30 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30RJ32 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30RJ35 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30RJ40 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30RJ45 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ3.5-30RJ50 $0.00 N/A N/A 3.5 N/A 30 N/A B4K N/A 25 mm N/A 105 mm N/A 106 mm N/A
{0}USD
MMSGQ4-20L $0.00 N/A N/A 4 N/A 20 N/A B4 N/A 20 mm N/A 80 mm N/A 81 mm N/A
6378
0
MMSGQ4-20R $0.00 N/A N/A 4 N/A 20 N/A B4 N/A 20 mm N/A 80 mm N/A 81 mm N/A
6379
0
MMSGQ4-30L $0.00 N/A N/A 4 N/A 30 N/A B4 N/A 28 mm N/A 120 mm N/A 121 mm N/A
6380
0
MMSGQ4-30R $0.00 N/A N/A 4 N/A 30 N/A B4 N/A 28 mm N/A 120 mm N/A 121 mm N/A
6381
0
MMSGQ4-20LJ20 $0.00 N/A N/A 4 N/A 20 N/A B4K N/A 20 mm N/A 80 mm N/A 81 mm N/A
{0}USD
MMSGQ4-20LJ22 $0.00 N/A N/A 4 N/A 20 N/A B4K N/A 20 mm N/A 80 mm N/A 81 mm N/A
{0}USD
MMSGQ4-20LJ25 $0.00 N/A N/A 4 N/A 20 N/A B4K N/A 20 mm N/A 80 mm N/A 81 mm N/A
{0}USD
MMSGQ4-20LJ28 $0.00 N/A N/A 4 N/A 20 N/A B4K N/A 20 mm N/A 80 mm N/A 81 mm N/A
{0}USD
MMSGQ4-20LJ30 $0.00 N/A N/A 4 N/A 20 N/A B4K N/A 20 mm N/A 80 mm N/A 81 mm N/A
{0}USD
MMSGQ4-20LJ32 $0.00 N/A N/A 4 N/A 20 N/A B4K N/A 20 mm N/A 80 mm N/A 81 mm N/A
{0}USD
MMSGQ4-20RJ20 $0.00 N/A N/A 4 N/A 20 N/A B4K N/A 20 mm N/A 80 mm N/A 81 mm N/A
{0}USD
MMSGQ4-20RJ22 $0.00 N/A N/A 4 N/A 20 N/A B4K N/A 20 mm N/A 80 mm N/A 81 mm N/A
{0}USD
Unit of Measure
« 6 7