Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Spiral-Miter-Gear--MMSGQ-
Ground-Spiral-Miter-Gear--MMSGQ-_Dimension
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSGQ2-30RJ14 $0.00 N/A N/A 2 N/A 30 N/A B4K N/A 14 mm N/A 60 mm N/A 60 mm N/A
{0}USD
MMSGQ2-30RJ15 $0.00 N/A N/A 2 N/A 30 N/A B4K N/A 14 mm N/A 60 mm N/A 60 mm N/A
{0}USD
MMSGQ2-30RJ16 $0.00 N/A N/A 2 N/A 30 N/A B4K N/A 14 mm N/A 60 mm N/A 60 mm N/A
{0}USD
MMSGQ2-30RJ17 $0.00 N/A N/A 2 N/A 30 N/A B4K N/A 14 mm N/A 60 mm N/A 60 mm N/A
{0}USD
MMSGQ2-30RJ18 $0.00 N/A N/A 2 N/A 30 N/A B4K N/A 14 mm N/A 60 mm N/A 60 mm N/A
{0}USD
MMSGQ2-30RJ19 $0.00 N/A N/A 2 N/A 30 N/A B4K N/A 14 mm N/A 60 mm N/A 60 mm N/A
{0}USD
MMSGQ2-30RJ20 $0.00 N/A N/A 2 N/A 30 N/A B4K N/A 14 mm N/A 60 mm N/A 60 mm N/A
{0}USD
MMSGQ2-30RJ22 $0.00 N/A N/A 2 N/A 30 N/A B4K N/A 14 mm N/A 60 mm N/A 60 mm N/A
{0}USD
MMSGQ2-30RJ25 $0.00 N/A N/A 2 N/A 30 N/A B4K N/A 14 mm N/A 60 mm N/A 60 mm N/A
{0}USD
MMSGQ2.5-20L $0.00 N/A N/A 2.5 N/A 20 N/A B3 N/A 14 mm N/A 50 mm N/A 51 mm N/A
6366
0
MMSGQ2.5-20R $0.00 N/A N/A 2.5 N/A 20 N/A B3 N/A 14 mm N/A 50 mm N/A 51 mm N/A
6367
0
MMSGQ2.5-30L $0.00 N/A N/A 2.5 N/A 30 N/A B4 N/A 16 mm N/A 75 mm N/A 76 mm N/A
6368
0
MMSGQ2.5-30R $0.00 N/A N/A 2.5 N/A 30 N/A B4 N/A 16 mm N/A 75 mm N/A 76 mm N/A
6369
0
MMSGQ2.5-20LJ14 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
MMSGQ2.5-20LJ15 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
MMSGQ2.5-20LJ16 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
MMSGQ2.5-20LJ17 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
MMSGQ2.5-20LJ18 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
MMSGQ2.5-20LJ19 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
MMSGQ2.5-20LJ20 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
MMSGQ2.5-20LJ22 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
MMSGQ2.5-20RJ14 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
MMSGQ2.5-20RJ15 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
MMSGQ2.5-20RJ16 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
MMSGQ2.5-20RJ17 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 51 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5 »