Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Spiral-Miter-Gears--MMSG-
Ground-Spiral-Miter-Gears--MMSG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSG2-30RJ19 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 19 mm N/A 60 mm N/A 62.42 mm N/A
6166
191.17
MMSG2-30RJ20 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 20 mm N/A 60 mm N/A 62.42 mm N/A
6167
191.17
MMSG2-30RJ22 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 22 mm N/A 60 mm N/A 62.42 mm N/A
6168
191.17
MMSG2-30RJ25 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 25 mm N/A 60 mm N/A 62.42 mm N/A
6169
191.17
MMSG2.5-20L $161.66 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3 N/A 14 mm N/A 50 mm N/A 53.2 mm N/A
6170
161.66
MMSG2.5-20LJ14 $174.09 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 53.2 mm N/A
6171
174.09
MMSG2.5-20LJ15 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 15 mm N/A 50 mm N/A 53.2 mm N/A
6172
186.28
MMSG2.5-20LJ16 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 16 mm N/A 50 mm N/A 53.2 mm N/A
6173
186.28
MMSG2.5-20LJ17 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 17 mm N/A 50 mm N/A 53.2 mm N/A
6174
186.28
MMSG2.5-20LJ18 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 18 mm N/A 50 mm N/A 53.2 mm N/A
6175
186.28
MMSG2.5-20LJ19 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 19 mm N/A 50 mm N/A 53.2 mm N/A
6176
186.28
MMSG2.5-20LJ20 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 20 mm N/A 50 mm N/A 53.2 mm N/A
6177
186.28
MMSG2.5-20LJ22 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 22 mm N/A 50 mm N/A 53.2 mm N/A
6178
186.28
MMSG2.5-20R $161.66 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3 N/A 14 mm N/A 50 mm N/A 53.2 mm N/A
6179
161.66
MMSG2.5-20RJ14 $174.09 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 53.2 mm N/A
6180
174.09
MMSG2.5-20RJ15 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 15 mm N/A 50 mm N/A 53.2 mm N/A
6181
186.28
MMSG2.5-20RJ16 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 16 mm N/A 50 mm N/A 53.2 mm N/A
6182
186.28
MMSG2.5-20RJ17 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 17 mm N/A 50 mm N/A 53.2 mm N/A
6183
186.28
MMSG2.5-20RJ18 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 18 mm N/A 50 mm N/A 53.2 mm N/A
6184
186.28
MMSG2.5-20RJ19 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 19 mm N/A 50 mm N/A 53.2 mm N/A
6185
186.28
MMSG2.5-20RJ20 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 20 mm N/A 50 mm N/A 53.2 mm N/A
6186
186.28
MMSG2.5-20RJ22 $186.28 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 22 mm N/A 50 mm N/A 53.2 mm N/A
6187
186.28
MMSG2.5-25L $184.41 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B4 N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
6188
184.41
MMSG2.5-25LJ16 $194.51 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B4K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
6189
194.51
MMSG2.5-25LJ17 $206.73 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B4K N/A 17 mm N/A 62.5 mm N/A 65.54 mm N/A
6190
206.73
Unit of Measure
1 2 3 4 5 »