Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Spiral-Miter-Gears--MMSG-
Ground-Spiral-Miter-Gears--MMSG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSG2.5-30RJ16 $224.24 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B4K N/A 16 mm N/A 75 mm N/A 78.04 mm N/A
6216
224.24
MMSG2.5-30RJ17 $236.67 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B4K N/A 17 mm N/A 75 mm N/A 78.04 mm N/A
6217
236.67
MMSG2.5-30RJ18 $236.67 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B4K N/A 18 mm N/A 75 mm N/A 78.04 mm N/A
6218
236.67
MMSG2.5-30RJ19 $236.67 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B4K N/A 19 mm N/A 75 mm N/A 78.04 mm N/A
6219
236.67
MMSG2.5-30RJ20 $236.67 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B4K N/A 20 mm N/A 75 mm N/A 78.04 mm N/A
6220
236.67
MMSG2.5-30RJ22 $236.67 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B4K N/A 22 mm N/A 75 mm N/A 78.04 mm N/A
6221
236.67
MMSG2.5-30RJ25 $234.96 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B4K N/A 25 mm N/A 75 mm N/A 78.04 mm N/A
6222
234.96
MMSG2.5-30RJ28 $234.96 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B4K N/A 28 mm N/A 75 mm N/A 78.04 mm N/A
6223
234.96
MMSG2.5-30RJ30 $234.96 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B4K N/A 30 mm N/A 75 mm N/A 78.04 mm N/A
6224
234.96
MMSG2.5-30RJ32 $234.96 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B4K N/A 32 mm N/A 75 mm N/A 78.04 mm N/A
6225
234.96
MMSG3-20L $184.95 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3 N/A 16 mm N/A 60 mm N/A 63.99 mm N/A
6226
184.95
MMSG3-20LJ16 $194.51 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.99 mm N/A
6227
194.51
MMSG3-20LJ17 $207.64 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 17 mm N/A 60 mm N/A 63.99 mm N/A
6228
207.64
MMSG3-20LJ18 $207.64 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 18 mm N/A 60 mm N/A 63.99 mm N/A
6229
207.64
MMSG3-20LJ19 $207.64 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 19 mm N/A 60 mm N/A 63.99 mm N/A
6230
207.64
MMSG3-20LJ20 $207.64 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 20 mm N/A 60 mm N/A 63.99 mm N/A
6231
207.64
MMSG3-20LJ22 $207.64 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 22 mm N/A 60 mm N/A 63.99 mm N/A
6232
207.64
MMSG3-20LJ25 $207.64 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 25 mm N/A 60 mm N/A 63.99 mm N/A
6233
207.64
MMSG3-20R $184.95 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3 N/A 16 mm N/A 60 mm N/A 63.99 mm N/A
6234
184.95
MMSG3-20RJ16 $194.51 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.99 mm N/A
6235
194.51
MMSG3-20RJ17 $207.64 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 17 mm N/A 60 mm N/A 63.99 mm N/A
6236
207.64
MMSG3-20RJ18 $207.64 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 18 mm N/A 60 mm N/A 63.99 mm N/A
6237
207.64
MMSG3-20RJ19 $207.64 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 19 mm N/A 60 mm N/A 63.99 mm N/A
6238
207.64
MMSG3-20RJ20 $207.64 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 20 mm N/A 60 mm N/A 63.99 mm N/A
6239
207.64
MMSG3-20RJ22 $207.64 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 22 mm N/A 60 mm N/A 63.99 mm N/A
6240
207.64
Unit of Measure
1 2 3 4 5 »