Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Spiral-Miter-Gears--MMSG-
Ground-Spiral-Miter-Gears--MMSG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSG2-20L $123.49 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3 N/A 12 mm N/A 40 mm N/A 42.7 mm N/A
6116
123.49
MMSG2-20LJ12 $139.71 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 12 mm N/A 40 mm N/A 42.7 mm N/A
6117
139.71
MMSG2-20LJ14 $150.66 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 14 mm N/A 40 mm N/A 42.7 mm N/A
6118
150.66
MMSG2-20LJ15 $150.66 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 15 mm N/A 40 mm N/A 42.7 mm N/A
6119
150.66
MMSG2-20LJ16 $150.66 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 16 mm N/A 40 mm N/A 42.7 mm N/A
6120
150.66
MMSG2-20LJ17 $150.66 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 17 mm N/A 40 mm N/A 42.7 mm N/A
6121
150.66
MMSG2-20LJ18 $150.66 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 18 mm N/A 40 mm N/A 42.7 mm N/A
6122
150.66
MMSG2-20R $123.49 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3 N/A 12 mm N/A 40 mm N/A 42.7 mm N/A
6123
123.49
MMSG2-20RJ12 $139.71 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 12 mm N/A 40 mm N/A 42.7 mm N/A
6124
139.71
MMSG2-20RJ14 $150.66 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 14 mm N/A 40 mm N/A 42.7 mm N/A
6125
150.66
MMSG2-20RJ15 $150.66 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 15 mm N/A 40 mm N/A 42.7 mm N/A
6126
150.66
MMSG2-20RJ16 $150.66 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 16 mm N/A 40 mm N/A 42.7 mm N/A
6127
150.66
MMSG2-20RJ17 $150.66 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 17 mm N/A 40 mm N/A 42.7 mm N/A
6128
150.66
MMSG2-20RJ18 $150.66 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 18 mm N/A 40 mm N/A 42.7 mm N/A
6129
150.66
MMSG2-25L $143.34 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4 N/A 12 mm N/A 50 mm N/A 52.5 mm N/A
6130
143.34
MMSG2-25LJ12 $157.54 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 12 mm N/A 50 mm N/A 52.5 mm N/A
6131
157.54
MMSG2-25LJ14 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 14 mm N/A 50 mm N/A 52.5 mm N/A
6132
168.52
MMSG2-25LJ15 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 15 mm N/A 50 mm N/A 52.5 mm N/A
6133
168.52
MMSG2-25LJ16 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 16 mm N/A 50 mm N/A 52.5 mm N/A
6134
168.52
MMSG2-25LJ17 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 17 mm N/A 50 mm N/A 52.5 mm N/A
6135
168.52
MMSG2-25LJ18 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 18 mm N/A 50 mm N/A 52.5 mm N/A
6136
168.52
MMSG2-25LJ19 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 19 mm N/A 50 mm N/A 52.5 mm N/A
6137
168.52
MMSG2-25LJ20 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 20 mm N/A 50 mm N/A 52.5 mm N/A
6138
168.52
MMSG2-25LJ22 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 22 mm N/A 50 mm N/A 52.5 mm N/A
6139
168.52
MMSG2-25R $143.34 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4 N/A 12 mm N/A 50 mm N/A 52.5 mm N/A
6140
143.34
Unit of Measure
1 2 3 4 5 »