Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Spiral-Miter-Gears--MMSG-
Ground-Spiral-Miter-Gears--MMSG-_Dim
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSG4-25RJ30 $329.89 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 30 mm N/A 100 mm N/A 104.7 mm N/A
6341
329.89
MMSG4-25RJ32 $329.89 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 32 mm N/A 100 mm N/A 104.7 mm N/A
6342
329.89
MMSG4-25RJ35 $326.08 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 35 mm N/A 100 mm N/A 104.7 mm N/A
6343
326.08
MMSG4-25RJ40 $326.08 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 40 mm N/A 100 mm N/A 104.7 mm N/A
6344
326.08
MMSG4-25RJ45 $322.27 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 45 mm N/A 100 mm N/A 104.7 mm N/A
6345
322.27
MMSG4-30L $368.30 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4 N/A 28 mm N/A 120 mm N/A 124.7 mm N/A
6346
368.3
MMSG4-30LJ28 $377.66 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 28 mm N/A 120 mm N/A 124.7 mm N/A
6347
377.66
MMSG4-30LJ30 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 30 mm N/A 120 mm N/A 124.7 mm N/A
6348
392.83
MMSG4-30LJ32 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 32 mm N/A 120 mm N/A 124.7 mm N/A
6349
392.83
MMSG4-30LJ35 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 35 mm N/A 120 mm N/A 124.7 mm N/A
6350
392.83
MMSG4-30LJ40 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 40 mm N/A 120 mm N/A 124.7 mm N/A
6351
392.83
MMSG4-30LJ45 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 45 mm N/A 120 mm N/A 124.7 mm N/A
6352
392.83
MMSG4-30LJ50 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 50 mm N/A 120 mm N/A 124.7 mm N/A
6353
392.83
MMSG4-30R $368.30 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4 N/A 28 mm N/A 120 mm N/A 124.7 mm N/A
6354
368.3
MMSG4-30RJ28 $377.66 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 28 mm N/A 120 mm N/A 124.7 mm N/A
6355
377.66
MMSG4-30RJ30 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 30 mm N/A 120 mm N/A 124.7 mm N/A
6356
392.83
MMSG4-30RJ32 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 32 mm N/A 120 mm N/A 124.7 mm N/A
6357
392.83
MMSG4-30RJ35 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 35 mm N/A 120 mm N/A 124.7 mm N/A
6358
392.83
MMSG4-30RJ40 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 40 mm N/A 120 mm N/A 124.7 mm N/A
6359
392.83
MMSG4-30RJ45 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 45 mm N/A 120 mm N/A 124.7 mm N/A
6360
392.83
MMSG4-30RJ50 $392.83 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B4K N/A 50 mm N/A 120 mm N/A 124.7 mm N/A
6361
392.83
Unit of Measure
« 6 7 8 9 10