Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Spiral-Miter-Gears--MMSG-
Ground-Spiral-Miter-Gears--MMSG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSG2-25RJ12 $157.54 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 12 mm N/A 50 mm N/A 52.5 mm N/A
6141
157.54
MMSG2-25RJ14 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 14 mm N/A 50 mm N/A 52.5 mm N/A
6142
168.52
MMSG2-25RJ15 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 15 mm N/A 50 mm N/A 52.5 mm N/A
6143
168.52
MMSG2-25RJ16 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 16 mm N/A 50 mm N/A 52.5 mm N/A
6144
168.52
MMSG2-25RJ17 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 17 mm N/A 50 mm N/A 52.5 mm N/A
6145
168.52
MMSG2-25RJ18 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 18 mm N/A 50 mm N/A 52.5 mm N/A
6146
168.52
MMSG2-25RJ19 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 19 mm N/A 50 mm N/A 52.5 mm N/A
6147
168.52
MMSG2-25RJ20 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 20 mm N/A 50 mm N/A 52.5 mm N/A
6148
168.52
MMSG2-25RJ22 $168.52 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B4K N/A 22 mm N/A 50 mm N/A 52.5 mm N/A
6149
168.52
MMSG2-30L $169.07 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4 N/A 14 mm N/A 60 mm N/A 62.42 mm N/A
6150
169.07
MMSG2-30LJ14 $180.25 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 14 mm N/A 60 mm N/A 62.42 mm N/A
6151
180.25
MMSG2-30LJ15 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 15 mm N/A 60 mm N/A 62.42 mm N/A
6152
191.17
MMSG2-30LJ16 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 16 mm N/A 60 mm N/A 62.42 mm N/A
6153
191.17
MMSG2-30LJ17 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 17 mm N/A 60 mm N/A 62.42 mm N/A
6154
191.17
MMSG2-30LJ18 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 18 mm N/A 60 mm N/A 62.42 mm N/A
6155
191.17
MMSG2-30LJ19 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 19 mm N/A 60 mm N/A 62.42 mm N/A
6156
191.17
MMSG2-30LJ20 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 20 mm N/A 60 mm N/A 62.42 mm N/A
6157
191.17
MMSG2-30LJ22 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 22 mm N/A 60 mm N/A 62.42 mm N/A
6158
191.17
MMSG2-30LJ25 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 25 mm N/A 60 mm N/A 62.42 mm N/A
6159
191.17
MMSG2-30R $169.07 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4 N/A 14 mm N/A 60 mm N/A 62.42 mm N/A
6160
169.07
MMSG2-30RJ14 $180.25 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 14 mm N/A 60 mm N/A 62.42 mm N/A
6161
180.25
MMSG2-30RJ15 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 15 mm N/A 60 mm N/A 62.42 mm N/A
6162
191.17
MMSG2-30RJ16 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 16 mm N/A 60 mm N/A 62.42 mm N/A
6163
191.17
MMSG2-30RJ17 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 17 mm N/A 60 mm N/A 62.42 mm N/A
6164
191.17
MMSG2-30RJ18 $191.17 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B4K N/A 18 mm N/A 60 mm N/A 62.42 mm N/A
6165
191.17
Unit of Measure
1 2 3 4 5 »