Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Spiral-Miter-Gears--MMSG-
Ground-Spiral-Miter-Gears--MMSG-_Dim
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSG3-30RJ20 $271.09 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A B4K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
6266
271.09
MMSG3-30RJ22 $284.64 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A B4K N/A 22 mm N/A 90 mm N/A 93.61 mm N/A
6267
284.64
MMSG3-30RJ25 $284.64 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A B4K N/A 25 mm N/A 90 mm N/A 93.61 mm N/A
6268
284.64
MMSG3-30RJ28 $284.64 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A B4K N/A 28 mm N/A 90 mm N/A 93.61 mm N/A
6269
284.64
MMSG3-30RJ30 $284.64 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A B4K N/A 30 mm N/A 90 mm N/A 93.61 mm N/A
6270
284.64
MMSG3-30RJ32 $282.92 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A B4K N/A 32 mm N/A 90 mm N/A 93.61 mm N/A
6271
282.92
MMSG3-30RJ35 $282.92 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A B4K N/A 35 mm N/A 90 mm N/A 93.61 mm N/A
6272
282.92
MMSG3-30RJ40 $281.21 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A B4K N/A 40 mm N/A 90 mm N/A 93.61 mm N/A
6273
281.21
MMSG3.5-20L $1.82 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4 N/A 20 mm N/A 70 mm N/A 74.53 mm N/A
6274
1.82
MMSG3.5-20LJ20 $220.52 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4K N/A 20 mm N/A 70 mm N/A 74.53 mm N/A
6275
220.52
MMSG3.5-20LJ22 $232.40 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4K N/A 22 mm N/A 70 mm N/A 74.53 mm N/A
6276
232.4
MMSG3.5-20LJ25 $232.40 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4K N/A 25 mm N/A 70 mm N/A 74.53 mm N/A
6277
232.4
MMSG3.5-20LJ28 $232.40 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4K N/A 28 mm N/A 70 mm N/A 74.53 mm N/A
6278
232.4
MMSG3.5-20LJ30 $232.40 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4K N/A 30 mm N/A 70 mm N/A 74.53 mm N/A
6279
232.4
MMSG3.5-20R $1.82 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4 N/A 20 mm N/A 70 mm N/A 74.53 mm N/A
6280
1.82
MMSG3.5-20RJ20 $220.52 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4K N/A 20 mm N/A 70 mm N/A 74.53 mm N/A
6281
220.52
MMSG3.5-20RJ22 $232.40 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4K N/A 22 mm N/A 70 mm N/A 74.53 mm N/A
6282
232.4
MMSG3.5-20RJ25 $232.40 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4K N/A 25 mm N/A 70 mm N/A 74.53 mm N/A
6283
232.4
MMSG3.5-20RJ28 $232.40 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4K N/A 28 mm N/A 70 mm N/A 74.53 mm N/A
6284
232.4
MMSG3.5-20RJ30 $232.40 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4K N/A 30 mm N/A 70 mm N/A 74.53 mm N/A
6285
232.4
MMSG3.5-25L $260.29 N/A CAD Icon (for items table) N/A 3.5 N/A 25 N/A B4 N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
6286
260.29
MMSG3.5-25LJ25 $271.58 N/A CAD Icon (for items table) N/A 3.5 N/A 25 N/A B4K N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
6287
271.58
MMSG3.5-25LJ28 $286.67 N/A CAD Icon (for items table) N/A 3.5 N/A 25 N/A B4K N/A 28 mm N/A 87.5 mm N/A 91.81 mm N/A
6288
286.67
MMSG3.5-25LJ30 $284.95 N/A CAD Icon (for items table) N/A 3.5 N/A 25 N/A B4K N/A 30 mm N/A 87.5 mm N/A 91.81 mm N/A
6289
284.95
MMSG3.5-25LJ32 $284.95 N/A CAD Icon (for items table) N/A 3.5 N/A 25 N/A B4K N/A 32 mm N/A 87.5 mm N/A 91.81 mm N/A
6290
284.95
Unit of Measure
« 6 7 8 9 10