Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Spiral-Miter-Gears--MMSG-
Ground-Spiral-Miter-Gears--MMSG-_Dim
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSG3.5-30RJ45 $330.85 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B4K N/A 45 mm N/A 105 mm N/A 109.21 mm N/A
6316
330.85
MMSG3.5-30RJ50 $330.85 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B4K N/A 50 mm N/A 105 mm N/A 109.21 mm N/A
6317
330.85
MMSG4-20L $237.28 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4 N/A 20 mm N/A 80 mm N/A 84.99 mm N/A
6318
237.28
MMSG4-20LJ20 $246.80 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 20 mm N/A 80 mm N/A 84.99 mm N/A
6319
246.8
MMSG4-20LJ22 $261.54 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 22 mm N/A 80 mm N/A 84.99 mm N/A
6320
261.54
MMSG4-20LJ25 $261.54 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 25 mm N/A 80 mm N/A 84.99 mm N/A
6321
261.54
MMSG4-20LJ28 $261.54 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 28 mm N/A 80 mm N/A 84.99 mm N/A
6322
261.54
MMSG4-20LJ30 $259.83 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 30 mm N/A 80 mm N/A 84.99 mm N/A
6323
259.83
MMSG4-20LJ32 $259.83 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 32 mm N/A 80 mm N/A 84.99 mm N/A
6324
259.83
MMSG4-20R $237.28 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4 N/A 20 mm N/A 80 mm N/A 84.99 mm N/A
6325
237.28
MMSG4-20RJ20 $246.80 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 20 mm N/A 80 mm N/A 84.99 mm N/A
6326
246.8
MMSG4-20RJ22 $261.54 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 22 mm N/A 80 mm N/A 84.99 mm N/A
6327
261.54
MMSG4-20RJ25 $261.54 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 25 mm N/A 80 mm N/A 84.99 mm N/A
6328
261.54
MMSG4-20RJ28 $261.54 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 28 mm N/A 80 mm N/A 84.99 mm N/A
6329
261.54
MMSG4-20RJ30 $259.83 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 30 mm N/A 80 mm N/A 84.99 mm N/A
6330
259.83
MMSG4-20RJ32 $259.83 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4K N/A 32 mm N/A 80 mm N/A 84.99 mm N/A
6331
259.83
MMSG4-25L $301.96 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4 N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
6332
301.96
MMSG4-25LJ28 $314.56 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
6333
314.56
MMSG4-25LJ30 $329.89 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 30 mm N/A 100 mm N/A 104.7 mm N/A
6334
329.89
MMSG4-25LJ32 $329.89 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 32 mm N/A 100 mm N/A 104.7 mm N/A
6335
329.89
MMSG4-25LJ35 $326.08 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 35 mm N/A 100 mm N/A 104.7 mm N/A
6336
326.08
MMSG4-25LJ40 $326.08 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 40 mm N/A 100 mm N/A 104.7 mm N/A
6337
326.08
MMSG4-25LJ45 $322.27 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 45 mm N/A 100 mm N/A 104.7 mm N/A
6338
322.27
MMSG4-25R $301.96 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4 N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
6339
301.96
MMSG4-25RJ28 $314.56 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B4K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
6340
314.56
Unit of Measure
« 6 7 8 9 10