KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMZG2-20L | $101.63 |
N/A
|
N/A 2 | N/A 20 | N/A B3 | N/A 12 mm | N/A 40 mm | N/A 43.32 mm |
N/A
10585 |
101.63 |
| SMZG2-20R | $101.63 |
N/A
|
N/A 2 | N/A 20 | N/A B3 | N/A 12 mm | N/A 40 mm | N/A 43.32 mm |
N/A
10586 |
101.63 |
| SMZG2.5-20L | $132.90 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3 | N/A 14 mm | N/A 50 mm | N/A 54.16 mm |
N/A
10587 |
132.9 |
| SMZG2.5-20R | $132.90 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3 | N/A 14 mm | N/A 50 mm | N/A 54.16 mm |
N/A
10588 |
132.9 |
| SMZG3-20L | $150.69 |
N/A
|
N/A 3 | N/A 20 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 64.89 mm |
N/A
10589 |
150.69 |
| SMZG3-20R | $150.69 |
N/A
|
N/A 3 | N/A 20 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 64.89 mm |
N/A
10590 |
150.69 |
Unit of Measure
1