Convenient in applications where the rack has reciprocal motion.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Hardened-Miter-Gears--SMA-SMB-SMC-
Hardened-Miter-Gears--SMA-SMB-SMC-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMA1-20 $20.55 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A BT N/A 8 mm N/A 20 mm N/A 21.41 mm N/A
10143
20.55
SMA1-25 $23.05 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A BT N/A 10 mm N/A 25 mm N/A 26.41 mm N/A
10144
23.05
SMA1-30 $27.17 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A BK N/A 12 mm N/A 30 mm N/A 31.41 mm N/A
10145
27.17
SMB1-20 $20.53 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A BT N/A 10 mm N/A 20 mm N/A 21.41 mm N/A
10170
20.53
SMA1.5-20 $23.66 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A BT N/A 10 mm N/A 30 mm N/A 32.12 mm N/A
10146
23.66
SMA1.5-25 $30.08 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A BK N/A 12 mm N/A 37.5 mm N/A 39.62 mm N/A
10147
30.08
SMA1.5-30 $36.39 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A BK N/A 15 mm N/A 45 mm N/A 47.12 mm N/A
10148
36.39
SMB1.5-20 $25.26 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A BK N/A 12 mm N/A 30 mm N/A 32.12 mm N/A
10171
25.26
SMA2-20 $31.80 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A BK N/A 14 mm N/A 40 mm N/A 42.83 mm N/A
10149
31.8
SMA2-25 $37.98 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A BK N/A 18 mm N/A 50 mm N/A 52.83 mm N/A
10150
37.98
SMA2-30 $46.46 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A BK N/A 20 mm N/A 60 mm N/A 62.83 mm N/A
10151
46.46
SMB2-20 $31.71 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A BK N/A 15 mm N/A 40 mm N/A 42.83 mm N/A
10172
31.71
SMB2-25 $37.54 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A BK N/A 15 mm N/A 50 mm N/A 52.83 mm N/A
10173
37.54
SMB2-30 $46.73 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A BK N/A 15 mm N/A 60 mm N/A 62.83 mm N/A
10174
46.73
SMA2.5-20 $43.15 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A BK N/A 18 mm N/A 50 mm N/A 53.54 mm N/A
10152
43.15
SMA2.5-25 $52.59 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A BK N/A 20 mm N/A 62.5 mm N/A 66.04 mm N/A
10153
52.59
SMA2.5-30 $64.05 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A BK N/A 25 mm N/A 75 mm N/A 78.54 mm N/A
10154
64.05
SMB2.5-20 $43.06 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A BK N/A 20 mm N/A 50 mm N/A 53.54 mm N/A
10175
43.06
SMB2.5-25 $52.68 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A BK N/A 18 mm N/A 62.5 mm N/A 66.04 mm N/A
10176
52.68
SMB2.5-30 $64.50 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A BK N/A 20 mm N/A 75 mm N/A 78.54 mm N/A
10177
64.5
SMA3-20 $53.84 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A BK N/A 22 mm N/A 60 mm N/A 64.24 mm N/A
10155
53.84
SMA3-25 $65.22 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A BK N/A 30 mm N/A 75 mm N/A 79.24 mm N/A
10156
65.22
SMA3-30 $82.98 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A BK N/A 32 mm N/A 90 mm N/A 94.24 mm N/A
10157
82.98
SMB3-20 $53.57 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A BK N/A 25 mm N/A 60 mm N/A 64.24 mm N/A
10178
53.57
SMB3-25 $65.76 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A BK N/A 25 mm N/A 75 mm N/A 79.24 mm N/A
10179
65.76
Unit of Measure
1 2