KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Convenient in applications where the rack has reciprocal motion.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1 2
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMB3-30 | $83.88 |
N/A
|
N/A 3 | N/A 30 | N/A BK | N/A 25 mm | N/A 90 mm | N/A 94.24 mm |
N/A
10180 |
83.88 |
| SMC3-20 | $54.02 |
N/A
|
N/A 3 | N/A 20 | N/A BK | N/A 20 mm | N/A 60 mm | N/A 64.24 mm |
N/A
10189 |
54.02 |
| SMA3.5-20 | $70.06 |
N/A
|
N/A 3.5 | N/A 20 | N/A BK | N/A 28 mm | N/A 70 mm | N/A 74.95 mm |
N/A
10158 |
70.06 |
| SMA3.5-25 | $81.37 |
N/A
|
N/A 3.5 | N/A 25 | N/A BK | N/A 32 mm | N/A 87.5 mm | N/A 92.45 mm |
N/A
10159 |
81.37 |
| SMA3.5-30 | $118.97 |
N/A
|
N/A 3.5 | N/A 30 | N/A BK | N/A 35 mm | N/A 105 mm | N/A 109.95 mm |
N/A
10160 |
118.97 |
| SMB3.5-20 | $69.79 |
N/A
|
N/A 3.5 | N/A 20 | N/A BK | N/A 30 mm | N/A 70 mm | N/A 74.95 mm |
N/A
10181 |
69.79 |
| SMB3.5-25 | $81.82 |
N/A
|
N/A 3.5 | N/A 25 | N/A BK | N/A 28 mm | N/A 87.5 mm | N/A 92.45 mm |
N/A
10182 |
81.82 |
| SMB3.5-30 | $119.78 |
N/A
|
N/A 3.5 | N/A 30 | N/A BK | N/A 30 mm | N/A 105 mm | N/A 109.95 mm |
N/A
10183 |
119.78 |
| SMA4-20 | $84.40 |
N/A
|
N/A 4 | N/A 20 | N/A BK | N/A 30 mm | N/A 80 mm | N/A 85.65 mm |
N/A
10161 |
84.4 |
| SMA4-25 | $106.71 |
N/A
|
N/A 4 | N/A 25 | N/A BK | N/A 35 mm | N/A 100 mm | N/A 105.66 mm |
N/A
10162 |
106.71 |
| SMA4-30 | $151.41 |
N/A
|
N/A 4 | N/A 30 | N/A BK | N/A 40 mm | N/A 120 mm | N/A 125.66 mm |
N/A
10163 |
151.41 |
| SMB4-20 | $84.40 |
N/A
|
N/A 4 | N/A 20 | N/A BK | N/A 32 mm | N/A 80 mm | N/A 85.65 mm |
N/A
10184 |
84.4 |
| SMB4-25 | $107.52 |
N/A
|
N/A 4 | N/A 25 | N/A BK | N/A 30 mm | N/A 100 mm | N/A 105.66 mm |
N/A
10185 |
107.52 |
| SMB4-30 | $153.40 |
N/A
|
N/A 4 | N/A 30 | N/A BK | N/A 30 mm | N/A 120 mm | N/A 125.66 mm |
N/A
10186 |
153.4 |
| SMC4-20 | $85.04 |
N/A
|
N/A 4 | N/A 20 | N/A BK | N/A 25 mm | N/A 80 mm | N/A 85.65 mm |
N/A
10190 |
85.04 |
| SMA5-20 | $123.25 |
N/A
|
N/A 5 | N/A 20 | N/A BK | N/A 40 mm | N/A 100 mm | N/A 107.07 mm |
N/A
10164 |
123.25 |
| SMA5-25 | $171.00 |
N/A
|
N/A 5 | N/A 25 | N/A BK | N/A 50 mm | N/A 125 mm | N/A 132.07 mm |
N/A
10165 |
171 |
| SMA5-30 | $240.45 |
N/A
|
N/A 5 | N/A 30 | N/A BK | N/A 55 mm | N/A 150 mm | N/A 157.07 mm |
N/A
10166 |
240.45 |
| SMB5-20 | $125.42 |
N/A
|
N/A 5 | N/A 20 | N/A BK | N/A 30 mm | N/A 100 mm | N/A 107.07 mm |
N/A
10187 |
125.42 |
| SMC5-20 | $124.42 |
N/A
|
N/A 5 | N/A 20 | N/A BK | N/A 35 mm | N/A 100 mm | N/A 107.07 mm |
N/A
10191 |
124.42 |
| SMA6-20 | $178.67 |
N/A
|
N/A 6 | N/A 20 | N/A BK | N/A 45 mm | N/A 120 mm | N/A 128.48 mm |
N/A
10167 |
178.67 |
| SMA6-25 | $249.87 |
N/A
|
N/A 6 | N/A 25 | N/A BK | N/A 55 mm | N/A 150 mm | N/A 158.48 mm |
N/A
10168 |
249.87 |
| SMB6-20 | $177.05 |
N/A
|
N/A 6 | N/A 20 | N/A BK | N/A 50 mm | N/A 120 mm | N/A 128.48 mm |
N/A
10188 |
177.05 |
| SMC6-20 | $180.11 |
N/A
|
N/A 6 | N/A 20 | N/A BK | N/A 40 mm | N/A 120 mm | N/A 128.48 mm |
N/A
10192 |
180.11 |
| SMA8-20 | $308.12 |
N/A
|
N/A 8 | N/A 20 | N/A BK | N/A 60 mm | N/A 160 mm | N/A 171.31 mm |
N/A
10169 |
308.12 |
Unit of Measure
1 2