Convenient in applications where the rack has reciprocal motion.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Hardened-Miter-Gears--SMA-SMB-SMC-
Hardened-Miter-Gears--SMA-SMB-SMC-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMB3-30 $83.88 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A BK N/A 25 mm N/A 90 mm N/A 94.24 mm N/A
10180
83.88
SMC3-20 $54.02 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A BK N/A 20 mm N/A 60 mm N/A 64.24 mm N/A
10189
54.02
SMA3.5-20 $70.06 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A BK N/A 28 mm N/A 70 mm N/A 74.95 mm N/A
10158
70.06
SMA3.5-25 $81.37 N/A CAD Icon (for items table) N/A 3.5 N/A 25 N/A BK N/A 32 mm N/A 87.5 mm N/A 92.45 mm N/A
10159
81.37
SMA3.5-30 $118.97 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A BK N/A 35 mm N/A 105 mm N/A 109.95 mm N/A
10160
118.97
SMB3.5-20 $69.79 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A BK N/A 30 mm N/A 70 mm N/A 74.95 mm N/A
10181
69.79
SMB3.5-25 $81.82 N/A CAD Icon (for items table) N/A 3.5 N/A 25 N/A BK N/A 28 mm N/A 87.5 mm N/A 92.45 mm N/A
10182
81.82
SMB3.5-30 $119.78 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A BK N/A 30 mm N/A 105 mm N/A 109.95 mm N/A
10183
119.78
SMA4-20 $84.40 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A BK N/A 30 mm N/A 80 mm N/A 85.65 mm N/A
10161
84.4
SMA4-25 $106.71 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A BK N/A 35 mm N/A 100 mm N/A 105.66 mm N/A
10162
106.71
SMA4-30 $151.41 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A BK N/A 40 mm N/A 120 mm N/A 125.66 mm N/A
10163
151.41
SMB4-20 $84.40 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A BK N/A 32 mm N/A 80 mm N/A 85.65 mm N/A
10184
84.4
SMB4-25 $107.52 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A BK N/A 30 mm N/A 100 mm N/A 105.66 mm N/A
10185
107.52
SMB4-30 $153.40 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A BK N/A 30 mm N/A 120 mm N/A 125.66 mm N/A
10186
153.4
SMC4-20 $85.04 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A BK N/A 25 mm N/A 80 mm N/A 85.65 mm N/A
10190
85.04
SMA5-20 $123.25 N/A CAD Icon (for items table) N/A 5 N/A 20 N/A BK N/A 40 mm N/A 100 mm N/A 107.07 mm N/A
10164
123.25
SMA5-25 $171.00 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A BK N/A 50 mm N/A 125 mm N/A 132.07 mm N/A
10165
171
SMA5-30 $240.45 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A BK N/A 55 mm N/A 150 mm N/A 157.07 mm N/A
10166
240.45
SMB5-20 $125.42 N/A CAD Icon (for items table) N/A 5 N/A 20 N/A BK N/A 30 mm N/A 100 mm N/A 107.07 mm N/A
10187
125.42
SMC5-20 $124.42 N/A CAD Icon (for items table) N/A 5 N/A 20 N/A BK N/A 35 mm N/A 100 mm N/A 107.07 mm N/A
10191
124.42
SMA6-20 $178.67 N/A CAD Icon (for items table) N/A 6 N/A 20 N/A BK N/A 45 mm N/A 120 mm N/A 128.48 mm N/A
10167
178.67
SMA6-25 $249.87 N/A CAD Icon (for items table) N/A 6 N/A 25 N/A BK N/A 55 mm N/A 150 mm N/A 158.48 mm N/A
10168
249.87
SMB6-20 $177.05 N/A CAD Icon (for items table) N/A 6 N/A 20 N/A BK N/A 50 mm N/A 120 mm N/A 128.48 mm N/A
10188
177.05
SMC6-20 $180.11 N/A CAD Icon (for items table) N/A 6 N/A 20 N/A BK N/A 40 mm N/A 120 mm N/A 128.48 mm N/A
10192
180.11
SMA8-20 $308.12 N/A CAD Icon (for items table) N/A 8 N/A 20 N/A BK N/A 60 mm N/A 160 mm N/A 171.31 mm N/A
10169
308.12
Unit of Measure
1 2