Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Sintered-Metal-Miter-Gears--LM-
Sintered-Metal-Miter-Gears--LM-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

LM0.8-20 $5.60 N/A CAD Icon (for items table) N/A 0.8 N/A 20 N/A B1 N/A 4 mm N/A 16 mm N/A 17.13 mm N/A
5836
5.6
LM1-20 $7.33 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A B1 N/A 5 mm N/A 20 mm N/A 21.41 mm N/A
5837
7.33
LM1.25-20 $7.88 N/A CAD Icon (for items table) N/A 1.25 N/A 20 N/A B1 N/A 6 mm N/A 25 mm N/A 26.77 mm N/A
5838
7.88
LM1.5-20 $11.07 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A B1 N/A 6 mm N/A 30 mm N/A 32.12 mm N/A
5839
11.07
Unit of Measure
1