Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Spiral-Miter-Gears--MMSA-MMSB-
Spiral-Miter-Gears--MMSA-MMSB-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSA1-20L $26.39 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A BT N/A 8 mm N/A 20 mm N/A 21.29 mm N/A
6076
26.39
MMSA1-20R $26.36 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A BT N/A 8 mm N/A 20 mm N/A 21.29 mm N/A
6077
26.36
MMSB1-20L $26.36 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A BT N/A 10 mm N/A 20 mm N/A 21.29 mm N/A
6098
26.36
MMSB1-20R $26.36 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A BT N/A 10 mm N/A 20 mm N/A 21.29 mm N/A
6099
26.36
MMSA1.5-20L $30.53 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A BT N/A 10 mm N/A 30 mm N/A 31.9 mm N/A
6078
30.53
MMSA1.5-20R $30.53 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A BT N/A 10 mm N/A 30 mm N/A 31.9 mm N/A
6079
30.53
MMSB1.5-20L $34.61 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A BK N/A 12 mm N/A 30 mm N/A 31.9 mm N/A
6100
34.61
MMSB1.5-20R $34.61 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A BK N/A 12 mm N/A 30 mm N/A 31.9 mm N/A
6101
34.61
MMSA2-20L $41.38 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A BK N/A 14 mm N/A 40 mm N/A 42.52 mm N/A
6082
41.38
MMSA2-20R $41.38 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A BK N/A 14 mm N/A 40 mm N/A 42.52 mm N/A
6083
41.38
MMSB2-20L $41.29 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A BK N/A 16 mm N/A 40 mm N/A 42.52 mm N/A
6102
41.29
MMSB2-20R $41.29 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A BK N/A 16 mm N/A 40 mm N/A 42.52 mm N/A
6103
41.29
MMSA2.5-20L $70.24 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A BK N/A 18 mm N/A 50 mm N/A 53.2 mm N/A
6084
70.24
MMSA2.5-20R $70.24 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A BK N/A 18 mm N/A 50 mm N/A 53.2 mm N/A
6085
70.24
MMSB2.5-20L $70.15 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A BK N/A 20 mm N/A 50 mm N/A 53.2 mm N/A
6104
70.15
MMSB2.5-20R $70.15 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A BK N/A 20 mm N/A 50 mm N/A 53.2 mm N/A
6105
70.15
MMSA3-20L $82.62 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A BK N/A 20 mm N/A 60 mm N/A 63.99 mm N/A
6086
82.62
MMSA3-20R $82.62 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A BK N/A 20 mm N/A 60 mm N/A 63.99 mm N/A
6087
82.62
MMSB3-20L $82.53 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A BK N/A 22 mm N/A 60 mm N/A 63.99 mm N/A
6106
82.53
MMSB3-20R $82.53 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A BK N/A 22 mm N/A 60 mm N/A 63.99 mm N/A
6107
82.53
MMSA3.5-20L $101.61 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4 N/A 25 mm N/A 70 mm N/A 74.53 mm N/A
6088
101.61
MMSA3.5-20R $101.61 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4 N/A 25 mm N/A 70 mm N/A 74.53 mm N/A
6089
101.61
MMSB3.5-20L $101.34 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4 N/A 28 mm N/A 70 mm N/A 74.53 mm N/A
6108
101.34
MMSB3.5-20R $101.34 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B4 N/A 28 mm N/A 70 mm N/A 74.53 mm N/A
6109
101.34
MMSA4-20L $126.47 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4 N/A 28 mm N/A 80 mm N/A 84.99 mm N/A
6090
126.47
Unit of Measure
1 2