Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Spiral-Miter-Gears--MMSA-MMSB-
Spiral-Miter-Gears--MMSA-MMSB-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSA4-20R $126.47 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4 N/A 28 mm N/A 80 mm N/A 84.99 mm N/A
6091
126.47
MMSB4-20L $126.29 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4 N/A 30 mm N/A 80 mm N/A 84.99 mm N/A
6110
126.29
MMSB4-20R $126.29 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B4 N/A 30 mm N/A 80 mm N/A 84.99 mm N/A
6111
126.29
MMSA5-20L $2.08 N/A CAD Icon (for items table) N/A 5 N/A 20 N/A B4 N/A 30 mm N/A 100 mm N/A 106.25 mm N/A
6092
2.08
MMSA5-20R $2.08 N/A CAD Icon (for items table) N/A 5 N/A 20 N/A B4 N/A 30 mm N/A 100 mm N/A 106.25 mm N/A
6093
2.08
MMSB5-20L $217.59 N/A CAD Icon (for items table) N/A 5 N/A 20 N/A B4 N/A 35 mm N/A 100 mm N/A 106.25 mm N/A
6112
217.59
MMSB5-20R $217.59 N/A CAD Icon (for items table) N/A 5 N/A 20 N/A B4 N/A 35 mm N/A 100 mm N/A 106.25 mm N/A
6113
217.59
MMSA6-20L $263.49 N/A CAD Icon (for items table) N/A 6 N/A 20 N/A B4 N/A 40 mm N/A 120 mm N/A 127.59 mm N/A
6094
263.49
MMSA6-20R $263.49 N/A CAD Icon (for items table) N/A 6 N/A 20 N/A B4 N/A 40 mm N/A 120 mm N/A 127.59 mm N/A
6095
263.49
MMSB6-20L $262.40 N/A CAD Icon (for items table) N/A 6 N/A 20 N/A B4 N/A 45 mm N/A 120 mm N/A 127.59 mm N/A
6114
262.4
MMSB6-20R $262.40 N/A CAD Icon (for items table) N/A 6 N/A 20 N/A B4 N/A 45 mm N/A 120 mm N/A 127.59 mm N/A
6115
262.4
MMSA8-20L $389.89 N/A CAD Icon (for items table) N/A 8 N/A 20 N/A B7 N/A 80 mm N/A 160 mm N/A 160 mm N/A
6096
389.89
MMSA8-20R $389.89 N/A CAD Icon (for items table) N/A 8 N/A 20 N/A B7 N/A 80 mm N/A 160 mm N/A 160 mm N/A
6097
389.89
MMSA10-20L $677.88 N/A CAD Icon (for items table) N/A 10 N/A 20 N/A B7 N/A 100 mm N/A 200 mm N/A N/A
6080
677.88
MMSA10-20R $677.88 N/A CAD Icon (for items table) N/A 10 N/A 20 N/A B7 N/A 100 mm N/A 200 mm N/A N/A
6081
677.88
Unit of Measure
1 2