Reasonably priced ground worms. Ready-to-use finished products from the J Series, are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Hubless-Rachets--SRT-
Hubless-Rachets--SRT-_Dim
Unit of Measure
« 6 7 8 9 

Item #

Sell Price

CAD

Bore Type

No. of teeth

Shape

Pitch

Bore (A)

Internal ID

Sell Price 1 Value

SRT2-50J17 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 17 mm N/A
11524
82.76
SRT2-50J18 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 18 mm N/A
11525
82.76
SRT2-50J19 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 19 mm N/A
11526
82.76
SRT2-50J20 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 20 mm N/A
11527
82.76
SRT2-50J22 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 22 mm N/A
11528
82.76
SRT2-50J25 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 25 mm N/A
11529
82.76
SRT2-50J28 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 28 mm N/A
11530
82.76
SRT2-50J30 $81.05 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 30 mm N/A
11531
81.05
SRT2-50J32 $81.05 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 32 mm N/A
11532
81.05
SRT2-50J35 $81.05 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 35 mm N/A
11533
81.05
SRT2-50J40 $81.05 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 40 mm N/A
11534
81.05
SRT2-50J45 $79.33 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 6.28 N/A 45 mm N/A
11535
79.33
SRT2-60 $70.08 N/A CAD Icon (for items table) N/A Plain N/A 60 N/A T4 N/A 6.28 N/A 15 mm N/A
11536
70.08
SRT2-60J16 $100.08 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 16 mm N/A
11537
100.08
SRT2-60J17 $100.08 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 17 mm N/A
11538
100.08
SRT2-60J18 $96.27 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 18 mm N/A
11539
96.27
SRT2-60J19 $96.27 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 19 mm N/A
11540
96.27
SRT2-60J20 $96.27 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 20 mm N/A
11541
96.27
SRT2-60J22 $96.27 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 22 mm N/A
11542
96.27
SRT2-60J25 $96.27 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 25 mm N/A
11543
96.27
SRT2-60J28 $96.27 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 28 mm N/A
11544
96.27
SRT2-60J30 $96.27 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 30 mm N/A
11545
96.27
SRT2-60J32 $96.27 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 32 mm N/A
11546
96.27
SRT2-60J35 $96.27 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 35 mm N/A
11547
96.27
SRT2-60J40 $96.27 N/A CAD Icon (for items table) N/A Finished N/A 60 N/A T4K N/A 6.28 N/A 40 mm N/A
11548
96.27
Unit of Measure
« 6 7 8 9