Reasonably priced ground worms. Ready-to-use finished products from the J Series, are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Hubless-Rachets--SRT-
Hubless-Rachets--SRT-_Dim
Unit of Measure
« 6 7 8 9 

Item #

Sell Price

CAD

Bore Type

No. of teeth

Shape

Pitch

Bore (A)

Internal ID

Sell Price 1 Value

SRT4-40J32 $182.04 N/A CAD Icon (for items table) N/A Finished N/A 40 N/A T4K N/A 12.57 N/A 32 mm N/A
11648
182.04
SRT4-40J35 $182.04 N/A CAD Icon (for items table) N/A Finished N/A 40 N/A T4K N/A 12.57 N/A 35 mm N/A
11649
182.04
SRT4-40J40 $182.04 N/A CAD Icon (for items table) N/A Finished N/A 40 N/A T4K N/A 12.57 N/A 40 mm N/A
11650
182.04
SRT4-40J45 $182.04 N/A CAD Icon (for items table) N/A Finished N/A 40 N/A T4K N/A 12.57 N/A 45 mm N/A
11651
182.04
SRT4-40J50 $182.04 N/A CAD Icon (for items table) N/A Finished N/A 40 N/A T4K N/A 12.57 N/A 50 mm N/A
11652
182.04
SRT4-50 $220.64 N/A CAD Icon (for items table) N/A Plain N/A 50 N/A T4 N/A 12.57 N/A 20 mm N/A
11653
220.64
SRT4-50J22 $261.84 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 12.57 N/A 22 mm N/A
11654
261.84
SRT4-50J25 $261.84 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 12.57 N/A 25 mm N/A
11655
261.84
SRT4-50J28 $261.84 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 12.57 N/A 28 mm N/A
11656
261.84
SRT4-50J30 $261.84 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 12.57 N/A 30 mm N/A
11657
261.84
SRT4-50J32 $261.84 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 12.57 N/A 32 mm N/A
11658
261.84
SRT4-50J35 $261.84 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 12.57 N/A 35 mm N/A
11659
261.84
SRT4-50J40 $255.18 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 12.57 N/A 40 mm N/A
11660
255.18
SRT4-50J45 $255.18 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 12.57 N/A 45 mm N/A
11661
255.18
SRT4-50J50 $255.18 N/A CAD Icon (for items table) N/A Finished N/A 50 N/A T4K N/A 12.57 N/A 50 mm N/A
11662
255.18
Unit of Measure
« 6 7 8 9