KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Economical, commonly used worm wheels that have broad utility. Available with a large selection of modules and number of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Shaft Diameter / Bore (A) |
Shaft Length Left (F') |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SV17-170 | $75.79 |
N/A
|
N/A 1.667 | N/A 8 | N/A 13 mm | N/A 20 mm | N/A 16.67 mm |
N/A
30377 |
75.79 |
| SV20-200 | $104.75 |
N/A
|
N/A 1.667 | N/A 10 | N/A 15 mm | N/A 20 mm | N/A 19.67 mm |
N/A
30378 |
104.75 |
| SV25-250 | $157.13 |
N/A
|
N/A 1.667 | N/A 13 | N/A 20 mm | N/A | N/A 24.67 mm |
N/A
30379 |
157.13 |
| SV30-300 | $198.56 |
N/A
|
N/A 1.667 | N/A 16 | N/A 25 mm | N/A | N/A 29.67 mm |
N/A
30380 |
198.56 |
Unit of Measure
1