Economical, commonly used worm wheels that have broad utility. Available with a large selection of modules and number of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Involute-Spline-Shafts--SV-
Involute-Spline-Shafts--SV-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of teeth

Shaft Diameter / Bore (A)

Shaft Length Left (F')

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SV17-170 $75.79 N/A CAD Icon (for items table) N/A 1.667 N/A 8 N/A 13 mm N/A 20 mm N/A 16.67 mm N/A
30377
75.79
SV20-200 $104.75 N/A CAD Icon (for items table) N/A 1.667 N/A 10 N/A 15 mm N/A 20 mm N/A 19.67 mm N/A
30378
104.75
SV25-250 $157.13 N/A CAD Icon (for items table) N/A 1.667 N/A 13 N/A 20 mm N/A N/A 24.67 mm N/A
30379
157.13
SV30-300 $198.56 N/A CAD Icon (for items table) N/A 1.667 N/A 16 N/A 25 mm N/A N/A 29.67 mm N/A
30380
198.56
Unit of Measure
1