Compact, low noise and high efficiency with selective speed ratio.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Mounting-Shaft-for-Lubricated-Gears
Mounting-Shaft-for-Lubricated-Gears_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Construction

Connected Screw

Internal ID

Sell Price 1 Value

MAR1.5 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Right Angle Type N/A G1/8" N/A
5860
0
MAR10 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Right Angle Type N/A G1/8" N/A
5861
0
MAR2 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Right Angle Type N/A G1/8" N/A
5862
0
MAR2.5 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Right Angle Type N/A G1/8" N/A
5863
0
MAR3 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Right Angle Type N/A G1/8" N/A
5864
0
MAR4 $163.48 N/A N/A Mounting Shaft for Lubricated Gears-Right Angle Type N/A G1/8" N/A
5865
163.48
MAR5 $179.72 N/A N/A Mounting Shaft for Lubricated Gears-Right Angle Type N/A G1/8" N/A
5866
179.72
MAR6 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Right Angle Type N/A G1/8" N/A
5867
0
MAR8 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Right Angle Type N/A G1/8" N/A
5868
0
MAS1.5 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Straight Type N/A M6 N/A
5869
0
MAS10 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Straight Type N/A G1/8" N/A
5870
0
MAS2 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Straight Type N/A M6 N/A
5871
0
MAS2.5 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Straight Type N/A M6 N/A
5872
0
MAS3 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Straight Type N/A M6 N/A
5873
0
MAS4 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Straight Type N/A M6 N/A
5874
0
MAS5 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Straight Type N/A G1/8" N/A
5875
0
MAS6 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Straight Type N/A G1/8" N/A
5876
0
MAS8 $0.00 N/A N/A Mounting Shaft for Lubricated Gears-Straight Type N/A G1/8" N/A
5877
0
Unit of Measure
1