KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| ZST1.5-GL | $0.00 | N/A | N/A 1.5 | N/A 9 | N/A 59 mm | N/A 17 mm | N/A 17 mm | N/A 15.5 mm |
N/A
31504 |
0 |
| ZST2-GL | $0.00 | N/A | N/A 2 | N/A 7 | N/A 66 mm | N/A 25 mm | N/A 25 mm | N/A 23 mm |
N/A
31507 |
0 |
| ZST3-GL | $0.00 | N/A | N/A 3 | N/A 8 | N/A 108 mm | N/A 30 mm | N/A 30 mm | N/A 27 mm |
N/A
31510 |
0 |
| ZST4-GL | $0.00 | N/A | N/A 4 | N/A 6 | N/A 118 mm | N/A 40 mm | N/A 40 mm | N/A 36 mm |
N/A
31513 |
0 |
| ZST5-GL | $0.00 | N/A | N/A 5 | N/A 4 | N/A 115 mm | N/A 50 mm | N/A 50 mm | N/A 45 mm |
N/A
31515 |
0 |
| ZST6-GL | $0.00 | N/A | N/A 6 | N/A 3 | N/A 119 mm | N/A 60 mm | N/A 60 mm | N/A 54 mm |
N/A
31517 |
0 |
Unit of Measure
1