SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Assembly-Gauges--ZST-GL-
Assembly-Gauges--ZST-GL-_Dimension
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

ZST1.5-GL $0.00 N/A N/A 1.5 N/A 9 N/A 59 mm N/A 17 mm N/A 17 mm N/A 15.5 mm N/A
31504
0
ZST2-GL $0.00 N/A N/A 2 N/A 7 N/A 66 mm N/A 25 mm N/A 25 mm N/A 23 mm N/A
31507
0
ZST3-GL $0.00 N/A N/A 3 N/A 8 N/A 108 mm N/A 30 mm N/A 30 mm N/A 27 mm N/A
31510
0
ZST4-GL $0.00 N/A N/A 4 N/A 6 N/A 118 mm N/A 40 mm N/A 40 mm N/A 36 mm N/A
31513
0
ZST5-GL $0.00 N/A N/A 5 N/A 4 N/A 115 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
31515
0
ZST6-GL $0.00 N/A N/A 6 N/A 3 N/A 119 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
31517
0
Unit of Measure
1