Small pitch racks made of free-cutting brass, excellent workability and high rust resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Brass-Racks--BSR-
Brass-Racks--BSR-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective Number of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

BSR0.5-300 $21.98 N/A CAD Icon (for items table) N/A 0.5 N/A 190 N/A R1 N/A 303 mm N/A 3 mm N/A 9 mm N/A 8.5 mm N/A
1629
21.98
BSR0.8-300 $22.67 N/A CAD Icon (for items table) N/A 0.8 N/A 118 N/A R1 N/A 303 mm N/A 4 mm N/A 10 mm N/A 9.2 mm N/A
1630
22.67
BSR1-300 $26.11 N/A CAD Icon (for items table) N/A 1 N/A 94 N/A R1 N/A 303 mm N/A 6 mm N/A 10 mm N/A 9 mm N/A
1631
26.11
BSR1.25-300 $0.00 N/A N/A 1.25 N/A N/A R1 N/A N/A N/A N/A N/A
1632
0
Unit of Measure
1