Guide Rails for Molder Flexible Racks
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Flexible-Rack-Guide-Rails--ARL-
Flexible-Rack-Guide-Rails--ARL-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Construction

A

B

C

D

Internal ID

Sell Price 1 Value

ARL-0.8 $15.27 N/A CAD Icon (for items table) N/A Guide Rails N/A 10.3 mm N/A 4.4 mm N/A 4.7 mm N/A 2 mm N/A
1419
15.27
ARL-1 $17.30 N/A CAD Icon (for items table) N/A Guide Rails N/A 12.3 mm N/A 5.6 mm N/A 5.2 mm N/A 2 mm N/A
1420
17.3
ARL-1.5 $19.14 N/A CAD Icon (for items table) N/A Guide Rails N/A 14.3 mm N/A 7.2 mm N/A 5.5 mm N/A 2 mm N/A
1421
19.14
ARL-2 $24.96 N/A CAD Icon (for items table) N/A Guide Rails N/A 17.3 mm N/A 8.8 mm N/A 6.2 mm N/A 2.5 mm N/A
1422
24.96
Unit of Measure
1