Gear teeth are induction hardened for durability, and are also standardized for easier connection.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Hardened-Ground-Helical-Racks--ZST-
Hardened-Ground-Helical-Racks--ZST-_Dimension
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Total Length (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

ZST2-1000R $0.00 N/A N/A 2 N/A 150 N/A 1008.51 mm N/A 24 mm N/A 24 mm N/A 22 mm N/A
31505
0
ZST2-2000R $0.00 N/A N/A 2 N/A 300 N/A 2008.52 mm N/A 24 mm N/A 24 mm N/A 22 mm N/A
31506
0
ZST3-1000R $0.00 N/A N/A 3 N/A 100 N/A 1010.29 mm N/A 29 mm N/A 29 mm N/A 26 mm N/A
31508
0
ZST3-2000R $0.00 N/A N/A 3 N/A 200 N/A 2010.29 mm N/A 29 mm N/A 29 mm N/A 26 mm N/A
31509
0
ZST4-1000R $0.00 N/A N/A 4 N/A 75 N/A 1013.83 mm N/A 39 mm N/A 39 mm N/A 35 mm N/A
31511
0
ZST4-2000R $0.00 N/A N/A 4 N/A 150 N/A 2013.83 mm N/A 39 mm N/A 39 mm N/A 35 mm N/A
31512
0
ZST5-1000R $0.00 N/A N/A 5 N/A 60 N/A 1017.38 mm N/A 49 mm N/A 39 mm N/A 34 mm N/A
31514
0
ZST6-1000R $0.00 N/A N/A 6 N/A 50 N/A 1020.93 mm N/A 59 mm N/A 49 mm N/A 43 mm N/A
31516
0
Unit of Measure
1