Reasonably priced ground racks with abrasion-resistant characteristics. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Hardened-Ground-Racks--SRG---SRGF---SRGFD---SRGFK-
Hardened-Ground-Racks--SRG---SRGF---SRGFD---SRGFK-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SRG0.5-100 $129.47 N/A CAD Icon (for items table) N/A 0.5 N/A 61 N/A R1 N/A 101 mm N/A 5 mm N/A 12 mm N/A 11.5 mm N/A
11330
129.47
SRGF0.5-300 $243.88 N/A CAD Icon (for items table) N/A 0.5 N/A 191 N/A RF N/A 300.02 mm N/A 5 mm N/A 12 mm N/A 11.5 mm N/A
11360
243.88
SRGFK0.5-300J $256.24 N/A CAD Icon (for items table) N/A 0.5 N/A 191 N/A RA N/A 300.02 mm N/A 5 mm N/A 12 mm N/A 11.5 mm N/A
11392
256.24
SRG0.8-100 $118.31 N/A CAD Icon (for items table) N/A 0.8 N/A 38 N/A R1 N/A 101 mm N/A 8 mm N/A 12.3 mm N/A 11.5 mm N/A
11331
118.31
SRGF0.8-300 $223.67 N/A CAD Icon (for items table) N/A 0.8 N/A 119 N/A RF N/A 299.08 mm N/A 8 mm N/A 12.3 mm N/A 11.5 mm N/A
11361
223.67
SRGFK0.8-300J $237.55 N/A CAD Icon (for items table) N/A 0.8 N/A 119 N/A RA N/A 299.08 mm N/A 8 mm N/A 12.3 mm N/A 11.5 mm N/A
11393
237.55
SRG1-100 $68.11 N/A CAD Icon (for items table) N/A 1 N/A 29 N/A R1 N/A 98 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
11332
68.11
SRGF1-300 $165.98 N/A CAD Icon (for items table) N/A 1 N/A 96 N/A RF N/A 301.59 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
11362
165.98
SRGF1-500 $247.53 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A RF N/A 499.51 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
11363
247.53
SRGFK1-300J $182.29 N/A CAD Icon (for items table) N/A 1 N/A 96 N/A RA N/A 301.59 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
11394
182.29
SRGFK1-500J $258.19 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A RA N/A 499.51 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
11395
258.19
SRG1.5-100 $70.57 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A R1 N/A 101 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11333
70.57
SRGF1.5-1000 $575.23 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A RF N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11364
575.23
SRGF1.5-500 $309.78 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RF N/A 499.51 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11365
309.78
SRGFD1.5-1000J $586.54 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A RD N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11378
586.54
SRGFD1.5-500J $324.66 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RD N/A 499.51 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11379
324.66
SRG2-100 $74.80 N/A CAD Icon (for items table) N/A 2 N/A 14 N/A R1 N/A 98 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11334
74.8
SRGF2-1000 $614.77 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RF N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11366
614.77
SRGF2-500 $337.43 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A RF N/A 502.65 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11367
337.43
SRGFD2-1000J $632.02 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RD N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11380
632.02
SRGFD2-500J $356.03 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A RD N/A 502.65 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11381
356.03
SRG2.5-100 $77.71 N/A CAD Icon (for items table) N/A 2.5 N/A 11 N/A R1 N/A 100 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11335
77.71
SRGF2.5-1000 $659.97 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RF N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11368
659.97
SRGF2.5-500 $359.38 N/A CAD Icon (for items table) N/A 2.5 N/A 64 N/A RF N/A 502.65 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11369
359.38
SRGFD2.5-1000J $680.82 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RD N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11382
680.82
Unit of Measure
1 2