Reasonably priced ground racks with abrasion-resistant characteristics. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Hardened-Ground-Racks--SRG---SRGF---SRGFD---SRGFK-
Hardened-Ground-Racks--SRG---SRGF---SRGFD---SRGFK-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SRGFD2.5-500J $379.72 N/A CAD Icon (for items table) N/A 2.5 N/A 64 N/A RD N/A 502.65 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11383
379.72
SRG3-100 $83.35 N/A CAD Icon (for items table) N/A 3 N/A 9 N/A R1 N/A 101 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11336
83.35
SRGF3-1000 $708.55 N/A CAD Icon (for items table) N/A 3 N/A 106 N/A RF N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11370
708.55
SRGF3-500 $382.69 N/A CAD Icon (for items table) N/A 3 N/A 53 N/A RF N/A 499.51 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11371
382.69
SRGFD3-1000J $733.23 N/A CAD Icon (for items table) N/A 3 N/A 106 N/A RD N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11384
733.23
SRGFD3-500J $407.13 N/A CAD Icon (for items table) N/A 3 N/A 53 N/A RD N/A 499.51 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11385
407.13
SRG4-100 $98.65 N/A CAD Icon (for items table) N/A 4 N/A 6 N/A R1 N/A 98 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11337
98.65
SRGF4-1000 $867.27 N/A CAD Icon (for items table) N/A 4 N/A 80 N/A RF N/A 1005.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11372
867.27
SRGF4-500 $446.42 N/A CAD Icon (for items table) N/A 4 N/A 40 N/A RF N/A 502.65 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11373
446.42
SRGFD4-1000J $902.53 N/A CAD Icon (for items table) N/A 4 N/A 80 N/A RD N/A 1005.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11386
902.53
SRGFD4-500J $485.04 N/A CAD Icon (for items table) N/A 4 N/A 40 N/A RD N/A 502.65 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11387
485.04
SRG5-110 $132.56 N/A CAD Icon (for items table) N/A 5 N/A 5 N/A R1 N/A 108 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11338
132.56
SRGF5-1000 $963.39 N/A CAD Icon (for items table) N/A 5 N/A 64 N/A RF N/A 1005.31 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11374
963.39
SRGF5-500 $512.22 N/A CAD Icon (for items table) N/A 5 N/A 32 N/A RF N/A 502.65 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11375
512.22
SRGFD5-1000J $1,006.10 N/A CAD Icon (for items table) N/A 5 N/A 64 N/A RD N/A 1005.31 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11388
1006.1
SRGFD5-500J $547.19 N/A CAD Icon (for items table) N/A 5 N/A 32 N/A RD N/A 502.65 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11389
547.19
SRG6-110 $182.43 N/A CAD Icon (for items table) N/A 6 N/A 4 N/A R1 N/A 111 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11339
182.43
SRGF6-1000 $1,168.50 N/A CAD Icon (for items table) N/A 6 N/A 53 N/A RF N/A 999.03 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11376
1168.5
SRGF6-500 $645.21 N/A CAD Icon (for items table) N/A 6 N/A 26 N/A RF N/A 490.09 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11377
645.21
SRGFD6-1000J $1,216.41 N/A CAD Icon (for items table) N/A 6 N/A 53 N/A RD N/A 999.03 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11390
1216.41
SRGFD6-500J $687.72 N/A CAD Icon (for items table) N/A 6 N/A 26 N/A RD N/A 490.09 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11391
687.72
Unit of Measure
1 2