This is a strong rack made of Chromoly steel, treated by carburizing. Has high-strength, high wear resistance, and enables downsizing of SR racks. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Hardened-Racks--KRF-H-KRFD-H-
Hardened-Racks--KRF-H-KRFD-H-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

KRF1.5-1000H $316.57 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A RF N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
4746
316.57
KRFD1.5-1000HJ $341.04 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A RD N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
4763
341.04
KRF2-1000H $369.65 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RF N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
4749
369.65
KRFD2-1000HJ $399.63 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RD N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
4766
399.63
KRF2.5-1000H $441.72 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RF N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
4752
441.72
KRFD2.5-1000HJ $472.63 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RD N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
4769
472.63
KRF3-1000H $528.54 N/A CAD Icon (for items table) N/A 3 N/A 106 N/A RF N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
4755
528.54
KRFD3-1000HJ $561.90 N/A CAD Icon (for items table) N/A 3 N/A 106 N/A RD N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
4772
561.9
KRF4-1000H $732.69 N/A CAD Icon (for items table) N/A 4 N/A 80 N/A RF N/A 1005.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
4758
732.69
KRFD4-1000HJ $775.67 N/A CAD Icon (for items table) N/A 4 N/A 80 N/A RD N/A 1005.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
4775
775.67
KRF5-1000H $947.86 N/A CAD Icon (for items table) N/A 5 N/A 64 N/A RF N/A 1005.31 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
4761
947.86
KRFD5-1000HJ $994.39 N/A CAD Icon (for items table) N/A 5 N/A 64 N/A RD N/A 1005.31 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
4778
994.39
Unit of Measure
1