Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Laser-Hardened-Racks---SRF-HL--SRFD-HL-
Laser-Hardened-Racks---SRF-HL--SRFD-HL-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SRF4-1500HL $641.15 N/A N/A 4 N/A 120 N/A RF N/A 1507.96 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11244
641.15
SRF4-2000HL $841.69 N/A N/A 4 N/A 163 N/A RF N/A 2048.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11246
841.69
SRFD4-1000HLJ $0.00 N/A N/A 4 N/A 80 N/A RD N/A 1005.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11304
0
SRFD4-1500HLJ $0.00 N/A N/A 4 N/A 120 N/A RD N/A 1507.96 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11306
0
SRFD4-2000HLJ $0.00 N/A N/A 4 N/A 163 N/A RD N/A 2048.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11308
0
SRF5-1000HL $651.16 N/A N/A 5 N/A 64 N/A RF N/A 1005.31 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11250
651.16
SRF5-1500HL $932.83 N/A N/A 5 N/A 96 N/A RF N/A 1507.96 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11252
932.83
SRF5-2000HL $1,211.89 N/A N/A 5 N/A 130 N/A RF N/A 2042.04 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11254
1211.89
SRFD5-1000HLJ $0.00 N/A N/A 5 N/A 64 N/A RD N/A 1005.31 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11312
0
SRFD5-1500HLJ $0.00 N/A N/A 5 N/A 96 N/A RD N/A 1507.96 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11314
0
SRFD5-2000HLJ $0.00 N/A N/A 5 N/A 130 N/A RD N/A 2042.04 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11316
0
SRF6-1000HL $877.61 N/A N/A 6 N/A 53 N/A RF N/A 999.03 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11258
877.61
SRF6-1500HL $1,262.99 N/A N/A 6 N/A 80 N/A RF N/A 1507.96 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11260
1262.99
SRF6-2000HL $1,638.29 N/A N/A 6 N/A 108 N/A RF N/A 2035.75 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11262
1638.29
SRFD6-1000HLJ $0.00 N/A N/A 6 N/A 53 N/A RD N/A 999.03 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11320
0
SRFD6-1500HLJ $0.00 N/A N/A 6 N/A 80 N/A RD N/A 1507.96 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11322
0
SRFD6-2000HLJ $0.00 N/A N/A 6 N/A 108 N/A RD N/A 2035.75 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11324
0
Unit of Measure
1 2