Spur pinions used for molded flexible racks.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Molded-Flexible-Rack-Pinions--SSDR-
Molded-Flexible-Rack-Pinions--SSDR-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Bore (A)

Hub Diameter (B)

Internal ID

Sell Price 1 Value

SSDR0.8-35 $10.71 N/A N/A Finished N/A 0.8 N/A N/A 5 mm N/A 16 mm N/A
24089
10.71
SSDR1-30 $11.39 N/A N/A Finished N/A 1 N/A N/A 6 mm N/A 20 mm N/A
24090
11.39
SSDR1.5-20 $12.02 N/A N/A Finished N/A 1.5 N/A N/A 6 mm N/A 20 mm N/A
24091
12.02
SSDR2-15 $14.33 N/A N/A Finished N/A 2 N/A N/A 8 mm N/A 22 mm N/A
24092
14.33
Unit of Measure
1