Used in applications due to its flexibility, where metal racks do no have this attribute. Pinions and accessories are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Molded-Flexible-Racks--DR-
Molded-Flexible-Racks--DR-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective Number of Teeth

Total Length Rack (A)

Face Width (B)

Height to Pitch Line (D)

Internal ID

Sell Price 1 Value

DR0.8-2000 $36.59 N/A CAD Icon (for items table) N/A 0.8 N/A 792 N/A 2000 mm N/A 3.8 mm N/A 2.5 mm N/A
2561
36.59
DR1-2000 $45.94 N/A CAD Icon (for items table) N/A 1 N/A 633 N/A 2000 mm N/A 5 mm N/A 3.3 mm N/A
2562
45.94
DR1.5-2000 $56.32 N/A CAD Icon (for items table) N/A 1.5 N/A 422 N/A 2000 mm N/A 6.5 mm N/A 4.2 mm N/A
2563
56.32
DR2-2000 $67.21 N/A CAD Icon (for items table) N/A 2 N/A 316 N/A 2000 mm N/A 8 mm N/A 5 mm N/A
2564
67.21
Unit of Measure
1