Plastic racks with little dimensional change, absorb lesser water than MC Nylon racks. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Plastic-Racks--DRF-DRFD-DRFK-
Plastic-Racks--DRF-DRFD-DRFK-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

DRF1-500 $82.02 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A RF N/A 499.51 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
2565
82.02
DRFK1-500J $111.55 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A RA N/A 499.51 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
2582
111.55
DRF1.5-1000 $166.04 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A RF N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
2566
166.04
DRF1.5-500 $93.85 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RF N/A 499.51 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
2567
93.85
DRFD1.5-1000J $181.37 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A RD N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
2574
181.37
DRFD1.5-500J $118.91 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RD N/A 499.51 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
2575
118.91
DRF2-1000 $194.51 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RF N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
2568
194.51
DRF2-500 $113.71 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A RF N/A 502.65 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
2569
113.71
DRFD2-1000J $217.64 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RD N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
2576
217.64
DRFD2-500J $137.28 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A RD N/A 502.65 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
2577
137.28
DRF2.5-1000 $245.18 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RF N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
2570
245.18
DRF2.5-500 $135.74 N/A CAD Icon (for items table) N/A 2.5 N/A 64 N/A RF N/A 502.65 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
2571
135.74
DRFD2.5-1000J $257.90 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RD N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
2578
257.9
DRFD2.5-500J $157.96 N/A CAD Icon (for items table) N/A 2.5 N/A 64 N/A RD N/A 502.65 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
2579
157.96
DRF3-1000 $288.78 N/A CAD Icon (for items table) N/A 3 N/A 106 N/A RF N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
2572
288.78
DRF3-500 $160.93 N/A CAD Icon (for items table) N/A 3 N/A 53 N/A RF N/A 499.51 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
2573
160.93
DRFD3-1000J $301.32 N/A CAD Icon (for items table) N/A 3 N/A 106 N/A RD N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
2580
301.32
DRFD3-500J $185.24 N/A CAD Icon (for items table) N/A 3 N/A 53 N/A RD N/A 499.51 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
2581
185.24
Unit of Measure
1